Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 9376 |
N/A
68 |
N/A 1.055 in26.797 mm | N/A 1.504 in38.202 mm | N/A 0.268 in6.807 mm | N/A Nitrile | N/A |
| 710728 |
N/A
32 |
N/A 1.06 in26.92 mm | N/A 1.758 in44.653 mm | N/A 0.252 in6.401 mm | N/A Polyacrylate |
N/A
|
| 450043 |
N/A
45 |
N/A 1.062 in26.975 mm | N/A 1.832 in46.533 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 450188 |
N/A
45 |
N/A 1.062 in26.975 mm | N/A 1.565 in39.751 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 450342 |
N/A
45 |
N/A 1.062 in26.975 mm | N/A 1.987 in50.47 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 471651 |
N/A
47 |
N/A 1.062 in26.975 mm | N/A 1.628 in41.351 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 470606 |
N/A
47 |
N/A 1.062 in26.975 mm | N/A 1.69 in42.926 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 471705 |
N/A
47 |
N/A 1.062 in26.975 mm | N/A 1.756 in44.602 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 471735 |
N/A
47 |
N/A 1.062 in26.975 mm | N/A 1.878 in47.701 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471762 |
N/A
47 |
N/A 1.062 in26.975 mm | N/A 2.004 in50.902 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 472953 |
N/A
47 |
N/A 1.062 in26.975 mm | N/A 2.839 in72.111 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 472953V |
N/A
47 |
N/A 1.062 in26.975 mm | N/A 2.839 in72.111 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 473419 |
N/A
47 |
N/A 1.062 in26.975 mm | N/A 1.832 in46.533 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473420 |
N/A
47 |
N/A 1.062 in26.975 mm | N/A 2.066 in52.476 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 480210 |
N/A
48 |
N/A 1.062 in26.975 mm | N/A 1.503 in38.176 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 3732S |
N/A
48 |
N/A 1.062 in26.975 mm | N/A 1.581 in40.157 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 1990 |
N/A
32 |
N/A 1.063 in27 mm | N/A 1.703 in43.25 mm | N/A 0.354 in9 mm | N/A Polyacrylate |
N/A
|
| 222742 |
N/A
48 |
N/A 1.063 in27 mm | N/A 1.657 in42.1 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 222743 |
N/A
32 |
N/A 1.063 in27 mm | N/A 1.701 in43.2 mm | N/A 0.354 in9 mm | N/A Silicone |
N/A
|
| 222745 |
N/A
32 |
N/A 1.063 in27 mm | N/A 1.781 in45.25 mm | N/A 0.354 in9 mm | N/A Polyacrylate |
N/A
|
| 710511 |
N/A
32 |
N/A 1.063 in27 mm | N/A 1.701 in43.2 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 712009 |
N/A
32 |
N/A 1.063 in27 mm | N/A 1.583 in4.2 mm | N/A 0.315 in8 mm | N/A Silicone |
N/A
|
| 6027030 | N/A | N/A 1.063 in27 mm | N/A 1.299 in33 mm | N/A 0.118 in3 mm | N/A Nitrile | N/A |
| 450044 |
N/A
45 |
N/A 1.093 in27.762 mm | N/A 1.832 in46.533 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 450159 |
N/A
45 |
N/A 1.093 in27.762 mm | N/A 2.004 in50.902 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|