Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

473197 N/A 47
N/A 1.375 in34.925 mm N/A 2.839 in72.111 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473214 N/A 47
N/A 1.375 in34.925 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473214V N/A 47
N/A 1.375 in34.925 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
473215 N/A 47
N/A 1.375 in34.925 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473258 N/A 47
N/A 1.375 in34.925 mm N/A 2.565 in65.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
6597S N/A 34
N/A 1.375 in34.925 mm N/A 1.837 in46.66 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
6668S N/A 33
N/A 1.375 in34.925 mm N/A 1.878 in47.701 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
6760S N/A 35
N/A 1.375 in34.925 mm N/A 2.072 in52.629 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
480403H N/A 48
N/A 1.375 in34.925 mm N/A 2.066 in52.476 mm N/A 0.437 in11.1 mm N/A Silicone N/A
480570 N/A 48
N/A 1.375 in34.925 mm N/A 2.004 in50.902 mm N/A 0.328 in8.331 mm N/A Nitrile N/A
482163 N/A 48
N/A 1.375 in34.925 mm N/A 1.987 in50.47 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
482163N N/A 48
N/A 1.375 in34.925 mm N/A 1.987 in50.47 mm N/A 0.312 in7.925 mm N/A Polyacrylate N/A
482576N N/A 48
N/A 1.375 in34.925 mm N/A 2.129 in54.077 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A
484156V N/A 48
N/A 1.375 in34.925 mm N/A 1.879 in47.727 mm N/A 0.24 in6.096 mm N/A Fluoro-Elastomer N/A
50395S N/A 5S
N/A 1.375 in34.925 mm N/A 1.878 in47.701 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
710489 N/A 74
N/A 1.375 in34.925 mm N/A 2.225 in56.515 mm N/A 0.602 in15.291 mm N/A Fluoro-Elastomer N/A
714655 N/A 48
N/A 1.375 in34.925 mm N/A 1.989 in50.521 mm N/A 0.252 in6.401 mm N/A Polyacrylate N/A
7245 N/A 4L
N/A 1.375 in34.925 mm N/A 2.506 in63.652 mm N/A 0.25 in6.35 mm N/A Leather N/A
7495S N/A 61
N/A 1.375 in34.925 mm N/A 2.254 in57.252 mm N/A 0.713 in18.11 mm N/A Nitrile N/A
8676S N/A 54
N/A 1.375 in34.925 mm N/A 4.582 in116.383 mm N/A 0.259 in6.579 mm N/A Nitrile N/A
9344S N/A 54
N/A 1.375 in34.925 mm N/A 4.582 in116.383 mm N/A 0.259 in6.579 mm N/A Nitrile N/A
3116N N/A 71
N/A 1.375 in34.925 mm N/A 2.378 in60.401 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
323125 N/A 32
N/A 1.375 in34.925 mm N/A 2.723 in69.164 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
323138 N/A 32
N/A 1.375 in34.925 mm N/A 1.834 in46.584 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40169S N/A 4S
N/A 1.375 in34.925 mm N/A 2.254 in57.252 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
Unit of Measure
« 46 47 48 49 50 »