Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

221207 N/A 35
N/A 0.472 in12 mm N/A 0.876 in22.25 mm N/A 0.276 in7 mm N/A Nitrile N/A
710947 N/A N/A 0.472 in12 mm N/A 0.756 in19.2 mm N/A 0.335 in8.5 mm N/A Ethylene-Acrylic N/A
710543 N/A 97
N/A 0.472 in12 mm N/A 0.757 in19.23 mm N/A 0.295 in7.5 mm N/A Fluoro-Elastomer N/A
710544 N/A 97
N/A 0.472 in12 mm N/A 0.757 in19.23 mm N/A 0.295 in7.5 mm N/A Nitrile N/A
112BULK N/A N/A 0.487 in12.37 mm N/A 0.693 in17.602 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
112PKG N/A N/A 0.487 in12.37 mm N/A 0.693 in17.602 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
112V35 N/A N/A 0.487 in12.37 mm N/A 0.693 in17.602 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
014BULK N/A N/A 0.489 in12.421 mm N/A 0.629 in15.977 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
014PKG N/A N/A 0.489 in12.421 mm N/A 0.629 in15.977 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
340771 N/A 34
N/A 0.49 in12.45 mm N/A 0.883 in22.428 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
351028 N/A 35
N/A 0.49 in12.45 mm N/A 1.132 in28.753 mm N/A 0.265 in6.731 mm N/A Nitrile N/A
43095S N/A 4S
N/A 0.5 in12.7 mm N/A 0.753 in19.126 mm N/A 0.093 in2.362 mm N/A Nitrile N/A
450005 N/A 45
N/A 0.5 in12.7 mm N/A 1.128 in28.651 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
330699 N/A 33
N/A 0.5 in12.7 mm N/A 0.879 in22.327 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
340847 N/A 34
N/A 0.5 in12.7 mm N/A 0.756 in19.202 mm N/A 0.125 in3.175 mm N/A Nitrile N/A
41526S N/A 4S
N/A 0.5 in12.7 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
240119 N/A 24
N/A 0.5 in12.7 mm N/A 1.01 in25.654 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
471442 N/A 47
N/A 0.5 in12.7 mm N/A 1.003 in25.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471442V N/A 47
N/A 0.5 in12.7 mm N/A 1.003 in25.476 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
471472 N/A 47
N/A 0.5 in12.7 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471526 N/A 47
N/A 0.5 in12.7 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471526V N/A 47
N/A 0.5 in12.7 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
471549 N/A 47
N/A 0.5 in12.7 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
470005 N/A 47
N/A 0.5 in12.7 mm N/A 1.128 in28.651 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
43080S N/A N/A 0.5 in12.7 mm N/A 0.879 in22.327 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
Unit of Measure
1 2 3 4 5 »