Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710611 N/A 32
N/A 1.437 in36.5 mm N/A 1.992 in50.597 mm N/A 0.276 in7.01 mm N/A Fluoro-Elastomer N/A
340930 N/A 34
N/A 1.437 in36.5 mm N/A 2.006 in50.952 mm N/A 0.125 in3.175 mm N/A Nitrile N/A
3394 N/A 32
N/A 1.44 in36.58 mm N/A 2.075 in52.705 mm N/A 0.315 in8.001 mm N/A Silicone N/A
223750 N/A 32
N/A 1.457 in37 mm N/A 1.978 in50.25 mm N/A 0.236 in6 mm N/A Polyacrylate N/A
4989 N/A N/A 1.457 in37 mm N/A 2.451 in62.26 mm N/A 0.551 in14 mm N/A Nitrile N/A
710985 N/A 40
N/A 1.457 in37 mm N/A 2.409 in61.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
710228 N/A 40
N/A 1.457 in37 mm N/A 2.45 in62.23 mm N/A 0.394 in10 mm N/A Nitrile N/A
710259 N/A 32
N/A 1.457 in37 mm N/A 2.213 in56.2 mm N/A 0.492 in12.5 mm N/A Fluoro-Elastomer N/A
710353 N/A 66
N/A 1.457 in37 mm N/A 2.287 in58.1 mm N/A 0.394 in10 mm N/A Nitrile N/A
710355 N/A 32
N/A 1.457 in37 mm N/A 1.996 in5.7 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
710807 N/A 32
N/A 1.457 in37 mm N/A 2.134 in54.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
710913 N/A 40
N/A 1.457 in37 mm N/A 2.213 in56.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710662 N/A 85
N/A 1.457 in37 mm N/A 3.094 in78.6 mm N/A 0.433 in11 mm N/A Fluoro-Elastomer N/A
473438 N/A 47
N/A 1.468 in37.287 mm N/A 2.379 in60.427 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
473439 N/A 47
N/A 1.468 in37.287 mm N/A 2.441 in62.001 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
710566 N/A 79
N/A 1.47 in37.34 mm N/A 2.92 in74.168 mm N/A 0.383 in9.728 mm N/A Nitrile N/A
325BULK N/A N/A 1.475 in37.465 mm N/A 1.895 in48.133 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
325PKG N/A N/A 1.475 in37.465 mm N/A 1.895 in48.133 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
325V35 N/A N/A 1.475 in37.465 mm N/A 1.895 in48.133 mm N/A 0.21 in5.334 mm N/A Fluoro-Elastomer N/A
710688 N/A N/A 1.476 in37.49 mm N/A 2.961 in75.209 mm N/A 0.571 in14.503 mm N/A Nitrile N/A
710304 N/A 49
N/A 1.479 in37.567 mm N/A 2.567 in65.202 mm N/A 0.47 in11.938 mm N/A Nitrile N/A
710531 N/A 32
N/A 1.48 in37.59 mm N/A 1.941 in49.301 mm N/A 0.295 in7.493 mm N/A Fluoro-Elastomer N/A
50468 N/A 5L
N/A 1.484 in37.694 mm N/A 2.258 in57.353 mm N/A 0.312 in7.925 mm N/A Leather N/A
710441 N/A 79
N/A 1.484 in37.694 mm N/A 2.388 in60.655 mm N/A 0.433 in10.998 mm N/A Polyacrylate N/A
40468 N/A 4L
N/A 1.484 in37.694 mm N/A 2.258 in57.353 mm N/A 0.25 in6.35 mm N/A Leather N/A
Unit of Measure
« 51 52 53 54 55 »