Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

1196 N/A 47
N/A 1.496 in38 mm N/A 2.057 in52.25 mm N/A 0.236 in6 mm N/A Nitrile N/A
6038030 N/A N/A 1.496 in38 mm N/A 1.732 in44 mm N/A 0.118 in3 mm N/A Nitrile N/A
6038040 N/A N/A 1.496 in38 mm N/A 1.811 in46 mm N/A 0.157 in4 mm N/A Nitrile N/A
4583 N/A 86
N/A 1.502 in38.151 mm N/A 2.381 in60.477 mm N/A 0.374 in9.5 mm N/A Polyacrylate N/A
4530 N/A 96
N/A 1.502 in38.151 mm N/A 2.132 in54.153 mm N/A 0.492 in12.497 mm N/A Polyacrylate N/A
710760 N/A N/A 1.502 in38.151 mm N/A 2.144 in54.458 mm N/A 0.488 in12.395 mm N/A Polyacrylate N/A
4370N N/A 88
N/A 1.503 in38.176 mm N/A 2.383 in60.528 mm N/A 0.42 in10.668 mm N/A Polyacrylate N/A
4934 N/A 79
N/A 1.503 in38.176 mm N/A 2.379 in60.427 mm N/A 0.374 in9.5 mm N/A Polyacrylate N/A
710691 N/A 40
N/A 1.504 in38.202 mm N/A 2.381 in60.477 mm N/A 0.362 in9.195 mm N/A Fluoro-Elastomer N/A
710605 N/A 32
N/A 1.512 in38.405 mm N/A 2.337 in59.36 mm N/A 0.339 in8.611 mm N/A PTFE N/A
710233 N/A 32
N/A 1.516 in38.506 mm N/A 2.096 in53.238 mm N/A 0.315 in8.001 mm N/A Polyacrylate N/A
710318 N/A 32
N/A 1.516 in38.506 mm N/A 2.291 in58.191 mm N/A 0.433 in10.998 mm N/A Polyacrylate N/A
710859 N/A 32
N/A 1.516 in38.506 mm N/A 1.996 in50.698 mm N/A 0.295 in7.493 mm N/A Fluoro-Elastomer N/A
711009 N/A N/A 1.516 in38.5 mm N/A N/A 0.394 in10 mm N/A Polyacrylate N/A
710532 N/A 75
N/A 1.521 in38.633 mm N/A 2.66 in67.564 mm N/A 0.425 in10.795 mm N/A Polyacrylate N/A
710547 N/A 75
N/A 1.521 in38.633 mm N/A 2.669 in67.793 mm N/A 0.445 in11.303 mm N/A Nitrile N/A
8610 N/A 74
N/A 1.521 in38.633 mm N/A 2.66 in67.564 mm N/A 0.424 in10.77 mm N/A Nitrile N/A
8611N N/A 74
N/A 1.521 in38.633 mm N/A 2.66 in67.564 mm N/A 0.594 in15.088 mm N/A Nitrile N/A
8940S N/A 48
N/A 1.523 in38.684 mm N/A 2.718 in69.037 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
452222 N/A 45
N/A 1.531 in38.887 mm N/A 2.378 in60.401 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
472222 N/A 47
N/A 1.531 in38.887 mm N/A 2.379 in60.427 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
710673 N/A 32
N/A 1.532 in38.913 mm N/A 3.146 in79.908 mm N/A 0.315 in8.001 mm N/A Fluoro-Elastomer N/A
710451 N/A 32
N/A 1.535 in38.989 mm N/A 2.098 in53.289 mm N/A 0.315 in8.001 mm N/A Polyacrylate N/A
1126 N/A 25
N/A 1.535 in38.989 mm N/A 1.998 in50.749 mm N/A 0.335 in8.509 mm N/A Nitrile N/A
710118 N/A 40
N/A 1.535 in39 mm N/A 2.335 in59.3 mm N/A 0.433 in11 mm N/A Nitrile N/A
Unit of Measure
« 56 57 58 59 60 »