Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

470119 N/A 47
N/A 0.5 in12.7 mm N/A 1.003 in25.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
472467 N/A 47
N/A 0.5 in12.7 mm N/A 1.382 in35.103 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
48144 N/A N/A 0.5 in12.7 mm N/A 1.003 in25.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
712019 N/A N/A 0.5 in12.7 mm N/A 0.879 in22.327 mm N/A 0.313 in7.95 mm N/A Nitrile N/A
8792S N/A 31
N/A 0.5 in12.7 mm N/A 0.756 in19.202 mm N/A 0.192 in4.877 mm N/A Nitrile N/A
312196 N/A 31
N/A 0.5 in12.7 mm N/A 0.848 in21.539 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
324234V N/A 32
N/A 0.5 in12.7 mm N/A 1.017 in25.832 mm N/A 0.204 in5.182 mm N/A Fluoro-Elastomer N/A
410119 N/A 41
N/A 0.5 in12.7 mm N/A 1.003 in25.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
342613 N/A 34
N/A 0.5 in12.7 mm N/A 0.881 in22.377 mm N/A 0.125 in3.175 mm N/A Nitrile N/A
342614 N/A 34
N/A 0.5 in12.7 mm N/A 0.881 in22.377 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
342805 N/A 34
N/A 0.5 in12.7 mm N/A 0.693 in17.602 mm N/A 0.093 in2.362 mm N/A Nitrile N/A
477732 N/A 47
N/A 0.5 in12.7 mm N/A 0.879 in22.3266 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
471530 N/A 47
N/A 0.531 in13.487 mm N/A 1.128 in28.651 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
113BULK N/A N/A 0.549 in13.945 mm N/A 0.755 in19.177 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
113PKG N/A N/A 0.549 in13.945 mm N/A 0.755 in19.177 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
113V35 N/A N/A 0.549 in13.945 mm N/A 0.755 in19.177 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
473546 N/A 47
N/A 0.551 in13.995 mm N/A 1.004 in25.502 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
221410 N/A 35
N/A 0.551 in14 mm N/A 0.954 in24.23 mm N/A 0.276 in7 mm N/A Nitrile N/A
710116 N/A 32
N/A 0.551 in14 mm N/A 0.992 in25.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
710820 N/A 32
N/A 0.551 in14 mm N/A 0.992 in25.2 mm N/A 0.748 in19 mm N/A Polyacrylate N/A
710782 N/A 32
N/A 0.551 in14 mm N/A 1.031 in26.2 mm N/A 0.484 in12.3 mm N/A Nitrile N/A
015BULK N/A N/A 0.551 in13.995 mm N/A 0.691 in17.551 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
015PKG N/A N/A 0.551 in13.995 mm N/A 0.691 in17.551 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
471535 N/A 47
N/A 0.562 in14.275 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471551 N/A 47
N/A 0.562 in14.275 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
Unit of Measure
« 6 7 8 9 10 »