Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

224020 N/A 32
N/A 1.575 in40 mm N/A 2.176 in55.28 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
224025 N/A 48
N/A 1.575 in40 mm N/A 2.215 in56.25 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
224026 N/A 35
N/A 1.575 in40 mm N/A 2.215 in56.26 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
224040 N/A 35
N/A 1.575 in40 mm N/A 2.37 in60.2 mm N/A 0.394 in10 mm N/A Nitrile N/A
224045 N/A 32
N/A 1.575 in40 mm N/A 2.452 in62.27 mm N/A 0.433 in11 mm N/A Nitrile N/A
224052 N/A 32
N/A 1.575 in40 mm N/A 2.058 in52.28 mm N/A 0.276 in7 mm N/A Nitrile N/A
224053 N/A 32
N/A 1.575 in40 mm N/A 2.052 in52.12 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
224063 N/A 40
N/A 1.575 in40 mm N/A 2.492 in63.3 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
224066 N/A 40
N/A 1.575 in40 mm N/A 2.61 in66.3 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
224068 N/A 40
N/A 1.575 in40 mm N/A 2.681 in68.1 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
224100 N/A 35
N/A 1.575 in40 mm N/A 2.57 in65.28 mm N/A 0.394 in10 mm N/A Nitrile N/A
239201 N/A 40
N/A 1.575 in40 mm N/A 2.055 in52.2 mm N/A 0.256 in6.5 mm N/A Nitrile N/A
4175 N/A N/A 1.575 in40 mm N/A 2.056 in52.22 mm N/A 0.354 in9 mm N/A Nitrile N/A
710131 N/A 69
N/A 1.575 in40 mm N/A 2.449 in62.2 mm N/A 0.354 in9 mm N/A Nitrile N/A
710134 N/A 40
N/A 1.575 in40 mm N/A 2.213 in56.2 mm N/A 0.394 in10 mm N/A Nitrile N/A
473677 N/A 47
N/A 1.575 in40 mm N/A 2.169 in55.09 mm N/A 0.315 in8 mm N/A Nitrile N/A
474133 N/A 47
N/A 1.575 in40 mm N/A 2.918 in74.12 mm N/A 0.394 in10 mm N/A Nitrile N/A
710113 N/A 40
N/A 1.575 in40 mm N/A 2.9650 in75.3 mm N/A 0.472 in12 mm N/A Nitrile N/A
710147 N/A 40
N/A 1.575 in40 mm N/A 2.37 in60.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
710196 N/A 32
N/A 1.575 in40 mm N/A 2.452 in62.27 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A
710591 N/A 87
N/A 1.575 in40 mm N/A 2.959 in75.15 mm N/A 0.531 in13.5 mm N/A Fluoro-Elastomer N/A
710598 N/A 40
N/A 1.575 in40 mm N/A 2.213 in56.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
711005 N/A 32
N/A 1.575 in40 mm N/A 2.173 in55.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
711034 N/A 40
N/A 1.575 in40 mm N/A 2.764 in7.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710227 N/A 32
N/A 1.575 in40 mm N/A 2.453 in62.3 mm N/A 0.256 in6.5 mm N/A Nitrile N/A
Unit of Measure
« 56 57 58 59 60 »