Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710926 N/A N/A 1.614 in41 mm N/A 3.713 in94.3 mm N/A 0.945 in24 mm N/A Fluoro-Elastomer N/A
710497 N/A 32
N/A 1.614 in41 mm N/A 2.407 in61.14 mm N/A 0.63 in16 mm N/A Polyacrylate N/A
711181 N/A 32
N/A 1.614 in41 mm N/A 2.21 in56.13 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
710697 N/A 40
N/A 1.614 in41 mm N/A 2.921 in74.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
710747 N/A 40
N/A 1.614 in41 mm N/A 2.407 in61.14 mm N/A 0.354 in9 mm N/A Fluoro-Elastomer N/A
1180 N/A 32
N/A 1.614 in41 mm N/A 2.177 in55.29 mm N/A 0.276 in7 mm N/A Nitrile N/A
1950 N/A 41
N/A 1.614 in41 mm N/A 2.096 in53.25 mm N/A 0.276 in7 mm N/A Nitrile N/A
030BULK N/A N/A 1.614 in40.996 mm N/A 1.754 in44.552 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
030PKG N/A N/A 1.614 in40.996 mm N/A 1.754 in44.552 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
6041040 N/A N/A 1.614 in41 mm N/A 1.929 in49 mm N/A 0.157 in4 mm N/A Nitrile N/A
4762N N/A 74
N/A 1.618 in41.097 mm N/A 2.849 in72.365 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
8477S N/A 48
N/A 1.618 in41.097 mm N/A 2.535 in64.389 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
8835L N/A 33
N/A 1.618 in41.097 mm N/A 2.579 in65.507 mm N/A 0.46 in11.684 mm N/A Leather N/A
8835S N/A 33
N/A 1.618 in41.097 mm N/A 2.579 in65.507 mm N/A 0.46 in11.684 mm N/A Nitrile N/A
410358N N/A 41
N/A 1.625 in41.275 mm N/A 2.378 in60.401 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
1999 N/A 48
N/A 1.625 in41.275 mm N/A 2.255 in57.277 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
450066 N/A 45
N/A 1.625 in41.275 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
450069 N/A 45
N/A 1.625 in41.275 mm N/A 2.627 in66.726 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
450078 N/A 45
N/A 1.625 in41.275 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
450194 N/A 45
N/A 1.625 in41.275 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
450275 N/A 45
N/A 1.625 in41.275 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
450335 N/A 45
N/A 1.625 in41.275 mm N/A 3.066 in77.876 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
200641 N/A 200E
N/A 1.625 in41.275 mm N/A 2.467 in62.662 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
204017 N/A 204
N/A 1.625 in41.275 mm N/A 2.332 in59.233 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
204500 N/A 4S
N/A 1.625 in41.275 mm N/A 2.566 in65.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
Unit of Measure
« 61 62 63 64 65 »