Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710246 N/A 40
N/A 1.654 in42 mm N/A 3.554 in90.28 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
710286 N/A 32
N/A 1.654 in42 mm N/A 2.646 in67.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710291 N/A 40
N/A 1.654 in42 mm N/A 2.488 in63.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710298 N/A 40
N/A 1.654 in42 mm N/A 2.488 in63.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710301 N/A 97
N/A 1.654 in42 mm N/A 2.449 in62.2 mm N/A 0.276 in7 mm N/A Nitrile N/A
710442 N/A 48
N/A 1.654 in42 mm N/A 2.327 in59.1 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
710845 N/A 32
N/A 1.654 in42 mm N/A 2.606 in66.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710911 N/A 40
N/A 1.654 in42 mm N/A 2.646 in67.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710914 N/A 40
N/A 1.654 in42 mm N/A 2.291 in58.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710938 N/A N/A 1.654 in42 mm N/A 2.567 in65.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710940 N/A N/A 1.654 in42 mm N/A 2.134 in54.2 mm N/A 0.197 in5 mm N/A Polyacrylate N/A
710517 N/A 32
N/A 1.654 in42 mm N/A 2.291 in58.2 mm N/A 0.472 in12 mm N/A Nitrile N/A
710550 N/A 32
N/A 1.654 in42 mm N/A 2.091 in53.12 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
710620 N/A 32
N/A 1.654 in42 mm N/A 2.173 in55.2 mm N/A 0.236 in6 mm N/A Fluoro-Elastomer N/A
710700 N/A 32
N/A 1.654 in42 mm N/A 3.118 in79.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A
710706 N/A 74
N/A 1.654 in42 mm N/A 2.843 in72.2 mm N/A 0.502 in12.75 mm N/A Polyacrylate N/A
710719 N/A 32
N/A 1.654 in42 mm N/A 2.173 in55.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A
710723 N/A 40
N/A 1.654 in42 mm N/A 2.724 in69.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
3051N N/A 33
N/A 1.654 in42 mm N/A 2.17 in55.12 mm N/A 0.315 in8 mm N/A Silicone N/A
3774 N/A 35
N/A 1.654 in42 mm N/A 2.218 in56.34 mm N/A 0.276 in7 mm N/A Silicone N/A
1953 N/A 32
N/A 1.654 in42 mm N/A 2.371 in60.22 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
450073 N/A 45
N/A 1.656 in42.062 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
450260 N/A 45
N/A 1.656 in42.062 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
472660 N/A 47
N/A 1.656 in42.062 mm N/A 2.941 in74.701 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
7457N N/A 1S
N/A 1.656 in42.062 mm N/A 2.627 in66.726 mm N/A 0.455 in11.557 mm N/A Polyacrylate N/A
Unit of Measure
« 66 67 68 69 70 »