Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

470687 N/A 47
N/A 1.687 in42.85 mm N/A 3.13 in79.502 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
474265 N/A 47
N/A 1.687 in42.85 mm N/A 2.691 in68.351 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
471981 N/A 47
N/A 1.687 in42.85 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
473233 N/A 47
N/A 1.687 in42.85 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473234 N/A 47
N/A 1.687 in42.85 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473235 N/A 47
N/A 1.687 in42.85 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473236 N/A 47
N/A 1.687 in42.85 mm N/A 2.754 in69.952 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473317 N/A 47
N/A 1.687 in42.85 mm N/A 2.332 in59.233 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473445 N/A 47
N/A 1.687 in42.85 mm N/A 2.441 in62.001 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473446 N/A 47
N/A 1.687 in42.85 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
480479H N/A 48
N/A 1.687 in42.85 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Silicone N/A
7022S N/A 276
N/A 1.687 in42.85 mm N/A 2.332 in59.233 mm N/A 0.531 in13.487 mm N/A Nitrile N/A
7038SA N/A 41
N/A 1.687 in42.85 mm N/A 2.506 in63.652 mm N/A 0.582 in14.783 mm N/A Nitrile N/A
712146 N/A 25
N/A 1.687 in42.85 mm N/A 2.579 in65.507 mm N/A 0.47 in11.938 mm N/A Nitrile N/A
7381S N/A 24
N/A 1.687 in42.85 mm N/A 2.69 in68.326 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
8516N N/A 47
N/A 1.687 in42.85 mm N/A 2.627 in66.726 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A
9178S N/A 4S
N/A 1.687 in42.85 mm N/A 2.609 in66.269 mm N/A 0.235 in5.969 mm N/A Nitrile N/A
40154S N/A 4S
N/A 1.687 in42.85 mm N/A 2.506 in63.652 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
710387 N/A 47
N/A 1.688 in42.875 mm N/A 2.565 in65.151 mm N/A 0.374 in9.5 mm N/A Nitrile N/A
710502 N/A 74
N/A 1.688 in42.875 mm N/A 2.551 in64.795 mm N/A 0.595 in15.113 mm N/A Nitrile N/A
334111 N/A 33
N/A 1.693 in43 mm N/A 2.13 in54.1 mm N/A 0.295 in7.5 mm N/A Nitrile N/A
224320 N/A 47
N/A 1.693 in43 mm N/A 2.445 in62.1 mm N/A 0.374 in9.5 mm N/A Nitrile N/A
224400 N/A 25
N/A 1.693 in43 mm N/A 2.13 in54.1 mm N/A 0.256 in6.5 mm N/A Nitrile N/A
710142 N/A 40
N/A 1.693 in43 mm N/A 2.764 in7.2 mm N/A 0.354 in9 mm N/A Nitrile N/A
710159 N/A 72
N/A 1.693 in43 mm N/A 2.308 in58.62 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A
Unit of Measure
« 66 67 68 69 70 »