Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

473336 N/A 47
N/A 1.718 in43.637 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
50081 N/A 5L
N/A 1.718 in43.637 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Leather N/A
50327 N/A 5L
N/A 1.718 in43.637 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Leather N/A
710476 N/A 72
N/A 1.72 in43.69 mm N/A 2.922 in74.219 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A
327BULK N/A N/A 1.725 in43.815 mm N/A 2.145 in54.483 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
327PKG N/A N/A 1.725 in43.815 mm N/A 2.145 in54.483 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
327V35 N/A N/A 1.725 in43.815 mm N/A 2.145 in54.483 mm N/A 0.21 in5.334 mm N/A Fluoro-Elastomer N/A
6840S N/A 4S
N/A 1.73 in43.94 mm N/A 2.34 in59.436 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
7607 N/A 75
N/A 1.73 in43.94 mm N/A 2.34 in59.436 mm N/A 0.28 in7.112 mm N/A Felt N/A
8121S N/A 25
N/A 1.73 in43.94 mm N/A 2.34 in59.436 mm N/A 0.47 in11.938 mm N/A Polyacrylate N/A
710428 N/A 87
N/A 1.732 in43.993 mm N/A 2.621 in66.573 mm N/A 0.394 in10.008 mm N/A Fluoro-Elastomer N/A
710474 N/A 85
N/A 1.732 in43.993 mm N/A 2.657 in67.488 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A
710480 N/A 85
N/A 1.732 in43.993 mm N/A 2.621 in66.573 mm N/A 0.445 in11.303 mm N/A Fluoro-Elastomer N/A
224450 N/A 35
N/A 1.732 in44 mm N/A 2.332 in59.23 mm N/A 0.268 in6.8 mm N/A Polyacrylate N/A
224460 N/A 32
N/A 1.732 in44 mm N/A 2.373 in60.28 mm N/A 0.276 in7 mm N/A Nitrile N/A
224462 N/A 32
N/A 1.732 in44 mm N/A 2.451 in62.26 mm N/A 0.315 in8 mm N/A Nitrile N/A
224464 N/A 32
N/A 1.732 in44 mm N/A 2.452 in62.28 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
224465 N/A 32
N/A 1.732 in44 mm N/A 2.567 in65.2 mm N/A 0.433 in11 mm N/A Nitrile N/A
710115 N/A 40
N/A 1.732 in44 mm N/A 3.154 in80.12 mm N/A 0.354 in9 mm N/A Nitrile N/A
710283 N/A 62
N/A 1.732 in44 mm N/A 2.563 in65.1 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710893 N/A 32
N/A 1.732 in44 mm N/A 2.409 in61.2 mm N/A 0.236 in6 mm N/A Fluoro-Elastomer N/A
710951 N/A 32
N/A 1.732 in44 mm N/A 2.449 in62.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
710487 N/A 32
N/A 1.732 in44 mm N/A 2.843 in72.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
710525 N/A 40
N/A 1.732 in44 mm N/A 2.921 in74.2 mm N/A 0.433 in11 mm N/A Nitrile N/A
710682 N/A 74
N/A 1.732 in44 mm N/A 2.764 in7.2 mm N/A 0.461 in11.7 mm N/A Fluoro-Elastomer N/A
Unit of Measure
« 71 72 73 74 75 »