Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

444116 N/A 44
N/A 1.812 in46.025 mm N/A 2.332 in59.233 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
450090 N/A 45
N/A 1.812 in46.025 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
450118 N/A 45
N/A 1.812 in46.025 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
203006 N/A 203
N/A 1.812 in46.025 mm N/A 2.566 in65.176 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
3604 N/A 86
N/A 1.812 in46.025 mm N/A 2.783 in70.688 mm N/A 0.455 in11.557 mm N/A Fluoro-Elastomer N/A
3618 N/A 86
N/A 1.812 in46.025 mm N/A 2.627 in66.726 mm N/A 0.615 in15.621 mm N/A Nitrile N/A
4278 N/A 86
N/A 1.812 in46.025 mm N/A 3.096 in78.638 mm N/A 0.485 in12.319 mm N/A Fluoro-Elastomer N/A
451817 N/A 45
N/A 1.812 in46.025 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
471866 N/A 47
N/A 1.812 in46.025 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
472070 N/A 47
N/A 1.812 in46.025 mm N/A 2.627 in66.726 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
5133 N/A 48
N/A 1.812 in46.025 mm N/A 2.566 in65.176 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
6930 N/A 21
N/A 1.812 in46.025 mm N/A 4.128 in104.851 mm N/A 0.746 in18.948 mm N/A Leather N/A
473449 N/A 47
N/A 1.812 in46.025 mm N/A 2.754 in69.952 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
473450 N/A 47
N/A 1.812 in46.025 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
473450V N/A 47
N/A 1.812 in46.025 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
480281 N/A 48
N/A 1.812 in46.025 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
481992 N/A 48
N/A 1.812 in46.025 mm N/A 3.13 in79.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
7044NA N/A 86
N/A 1.812 in46.025 mm N/A 3.005 in76.327 mm N/A 0.455 in11.557 mm N/A Nitrile N/A
7186S N/A 200
N/A 1.812 in46.025 mm N/A 2.722 in69.139 mm N/A 0.27 in6.858 mm N/A Nitrile N/A
8181NA N/A 74
N/A 1.812 in46.025 mm N/A 2.627 in66.726 mm N/A 0.455 in11.557 mm N/A Nitrile N/A
39835 N/A W
N/A 1.812 in46.025 mm N/A 2.567 in65.202 mm N/A 0.375 in9.525 mm N/A PTFE N/A
39930 N/A FW-H
N/A 1.812 in46.025 mm N/A 2.567 in65.202 mm N/A 0.315 in8.001 mm N/A PTFE N/A
710409 N/A 91
N/A 1.813 in46.05 mm N/A 2.413 in61.29 mm N/A 0.3 in7.62 mm N/A Nitrile N/A
44053 N/A 4S
N/A 1.821 in46.253 mm N/A 2.627 in66.726 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
7600S N/A 47
N/A 1.825 in46.355 mm N/A 2.754 in69.952 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
Unit of Measure
« 76 77 78 79 80 »