Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

450023H N/A 45
N/A 0.625 in15.875 mm N/A 1.379 in35.027 mm N/A 0.406 in10.312 mm N/A Silicone N/A
340009S N/A 34
N/A 0.625 in15.875 mm N/A 1.13 in28.702 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
41466S N/A 48
N/A 0.625 in15.875 mm N/A 1.13 in28.702 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
340387 N/A 34
N/A 0.625 in15.875 mm N/A 0.82 in20.828 mm N/A 0.093 in2.362 mm N/A Nitrile N/A
340849 N/A 34
N/A 0.625 in15.875 mm N/A 0.883 in22.428 mm N/A 0.093 in2.362 mm N/A Nitrile N/A
240009 N/A 24
N/A 0.625 in15.875 mm N/A 1.135 in28.829 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
240023 N/A 24
N/A 0.625 in15.875 mm N/A 1.385 in35.179 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
253747 N/A 25
N/A 0.625 in15.875 mm N/A 0.88 in22.352 mm N/A 0.125 in3.175 mm N/A Nitrile N/A
471466 N/A 47
N/A 0.625 in15.875 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471466V N/A 47
N/A 0.625 in15.875 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
450535 N/A 45
N/A 0.625 in15.875 mm N/A 1.25 in31.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
471564 N/A 47
N/A 0.625 in15.875 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471612 N/A 47
N/A 0.625 in15.875 mm N/A 1.579 in40.107 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
471653 N/A 47
N/A 0.625 in15.875 mm N/A 1.628 in41.351 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
470557 N/A 47
N/A 0.625 in15.875 mm N/A 1.381 in35.077 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
471255 N/A 47
N/A 0.625 in15.875 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471255V N/A 47
N/A 0.625 in15.875 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
471264 N/A 47
N/A 0.625 in15.875 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471264V N/A 47
N/A 0.625 in15.875 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
481466 N/A 48
N/A 0.625 in15.875 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
484114 N/A 48
N/A 0.625 in15.875 mm N/A 1.629 in41.377 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
712024 N/A N/A 0.625 in15.875 mm N/A 1.128 in28.651 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
7188S N/A 33
N/A 0.625 in15.875 mm N/A 1.003 in25.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
7399S N/A 24
N/A 0.625 in15.875 mm N/A 0.945 in24.003 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
314267N N/A 31
N/A 0.625 in15.875 mm N/A 1.005 in25.527 mm N/A 0.125 in3.175 mm N/A Polyacrylate N/A
Unit of Measure
« 6 7 8 9 10 »