Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 86 87 88 89 90 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

225005 N/A 32
N/A 1.969 in50 mm N/A 2.452 in62.28 mm N/A 0.276 in7 mm N/A Nitrile N/A
225008 N/A 47
N/A 1.969 in50 mm N/A 2.445 in62.1 mm N/A 0.354 in9 mm N/A Nitrile N/A
225010 N/A 47
N/A 1.969 in50 mm N/A 2.57 in65.28 mm N/A 0.315 in8 mm N/A Nitrile N/A
225020 N/A 32
N/A 1.969 in50 mm N/A 2.6880 in68.28 mm N/A 0.354 in9 mm N/A Fluoro-Elastomer N/A
225030 N/A 35
N/A 1.969 in50 mm N/A 2.846 in72.28 mm N/A 0.315 in8 mm N/A Nitrile N/A
225040 N/A N/A 1.969 in50 mm N/A 2.848 in72.35 mm N/A 0.472 in12 mm N/A Nitrile N/A
225050 N/A 35
N/A 1.969 in50 mm N/A 3.161 in80.28 mm N/A 0.315 in8 mm N/A Nitrile N/A
225082 N/A N/A 1.969 in50 mm N/A 3.235 in82.18 mm N/A 0.453 in11.5 mm N/A Nitrile N/A
710137 N/A 40
N/A 1.969 in50 mm N/A 2.921 in74.2 mm N/A 0.354 in9 mm N/A Nitrile N/A
476512 N/A 47
N/A 1.969 in50 mm N/A 4.336 in110.13 mm N/A 0.374 in9.5 mm N/A Nitrile N/A
710071 N/A 74
N/A 1.969 in50 mm N/A 3.672 in93.28 mm N/A 0.945 in24 mm N/A Nitrile N/A
710098 N/A 71
N/A 1.969 in50 mm N/A 2.528 in64.2 mm N/A 0.256 in6.5 mm N/A Nitrile N/A
710112 N/A 40
N/A 1.969 in50 mm N/A 3.161 in8.3 mm N/A 0.65 in16.5 mm N/A Polyacrylate N/A
710173 N/A 40
N/A 1.969 in50 mm N/A 2.764 in7.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710192 N/A 32
N/A 1.969 in50 mm N/A 2.372 in60.25 mm N/A 0.236 in6 mm N/A Nitrile N/A
710194 N/A 32
N/A 1.969 in50 mm N/A 2.6880 in68.27 mm N/A 0.276 in7 mm N/A Nitrile N/A
711038 N/A 32
N/A 1.969 in50 mm N/A 2.449 in62.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
710226 N/A 32
N/A 1.969 in50 mm N/A 2.648 in67.26 mm N/A 0.315 in8 mm N/A Nitrile N/A
710354 N/A 32
N/A 1.969 in50 mm N/A 2.567 in65.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710357 N/A 47
N/A 1.969 in50 mm N/A 2.646 in67.2 mm N/A 0.354 in9 mm N/A Nitrile N/A
710398 N/A 40
N/A 1.969 in50 mm N/A 2.843 in72.2 mm N/A 0.394 in10 mm N/A Nitrile N/A
710437 N/A 47
N/A 1.969 in50 mm N/A 2.957 in75.1 mm N/A 0.354 in9 mm N/A Nitrile N/A
710835 N/A 47
N/A 1.969 in50 mm N/A 2.764 in7.2 mm N/A 0.453 in11.5 mm N/A Fluoro-Elastomer N/A
710888 N/A 74
N/A 1.969 in50 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
710899 N/A 32
N/A 1.969 in50 mm N/A 2.37 in60.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
Unit of Measure
« 86 87 88 89 90 »