Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 96 97 98 99 100 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

5877 N/A 5L
N/A 2.062 in52.375 mm N/A 2.846 in72.288 mm N/A 0.45 in11.43 mm N/A Leather N/A
6077 N/A N/A 2.062 in52.375 mm N/A 3.178 in80.721 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
472012 N/A 47
N/A 2.062 in52.375 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
5756 N/A 29
N/A 2.062 in52.375 mm N/A 3.156 in80.162 mm N/A 0.24 in6.096 mm N/A Felt N/A
6954S N/A 44
N/A 2.062 in52.375 mm N/A 3.005 in76.327 mm N/A 0.31 in7.874 mm N/A Nitrile N/A
473466 N/A 47
N/A 2.062 in52.375 mm N/A 3.001 in76.225 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
484064V N/A 48
N/A 2.062 in52.375 mm N/A 2.565 in65.151 mm N/A 0.313 in7.95 mm N/A Fluoro-Elastomer N/A
80313 N/A 200E
N/A 2.062 in52.375 mm N/A 3.31 in84.074 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
455260 N/A 45
N/A 2.062 in52.375 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
412798N N/A 41
N/A 2.062 in52.375 mm N/A 3.005 in76.327 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A
710533 N/A 75
N/A 2.063 in52.4 mm N/A 3.007 in76.378 mm N/A 0.394 in10.008 mm N/A Fluoro-Elastomer N/A
200865 N/A 200E
N/A 2.065 in52.451 mm N/A 3.13 in79.502 mm N/A 0.294 in7.468 mm N/A Nitrile N/A
710175 N/A 32
N/A 2.087 in53.01 mm N/A 2.696 in68.478 mm N/A 0.276 in7.01 mm N/A Nitrile N/A
710537 N/A 72
N/A 2.087 in53.01 mm N/A 3.181 in80.797 mm N/A 0.433 in10.998 mm N/A Polyacrylate N/A
710588 N/A 32
N/A 2.087 in53 mm N/A 2.882 in73.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710589 N/A 47
N/A 2.087 in53 mm N/A 2.801 in71.136 mm N/A 0.453 in11.5 mm N/A Nitrile N/A
710909 N/A 32
N/A 2.087 in53 mm N/A 2.685 in68.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710939 N/A 32
N/A 2.087 in53 mm N/A 2.803 in71.2 mm N/A 0.276 in7 mm N/A Ethylene-Acrylic N/A
710522 N/A 35
N/A 2.087 in53 mm N/A 2.799 in71.1 mm N/A 0.354 in9 mm N/A Nitrile N/A
710507 N/A 74
N/A 2.088 in53.035 mm N/A 2.915 in74.041 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
340900 N/A 34
N/A 2.093 in53.162 mm N/A 2.725 in69.215 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
6590S N/A 204
N/A 2.093 in53.162 mm N/A 2.721 in69.113 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
40973S N/A 4S
N/A 2.093 in53.162 mm N/A 3.156 in80.162 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
41013S N/A 4S
N/A 2.093 in53.162 mm N/A 2.754 in69.952 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
330BULK N/A N/A 2.1 in53.34 mm N/A 2.52 in64.008 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
Unit of Measure
« 96 97 98 99 100 »