Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

18X26X4-R2LS32-S N/A R2LS32
N/A 18 mm0.709 in N/A 4 mm0.157 in N/A 26 mm1.024 in N/A Nitrile N/A
18X28X7-R2LS32-S N/A R2LS32
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A
18X30X7-R2LS32-S N/A R2LS32
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A
18X32X7-R2LS32-S N/A R2LS32
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A
18X35X7-R2LS32-S N/A R2LS32
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A
18X36X7-R2LS32-S N/A R2LS32
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 36 mm1.417 in N/A Nitrile N/A
18X37X8-R2LS32-S N/A R2LS32
N/A 18 mm0.709 in N/A 8 mm0.315 in N/A 37 mm1.457 in N/A Nitrile N/A
18X38X7-R2LS32-S N/A R2LS32
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 38 mm1.496 in N/A Nitrile N/A
18X40X7-R2LS32-S N/A R2LS32
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A
19X30X7-RLS35-S N/A RLS35
N/A 19 mm0.748 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A
19X32X7-RLS35-S N/A RLS35
N/A 19 mm0.748 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A
19X35X10-RLS35-S N/A RLS35
N/A 19 mm0.748 in N/A 10 mm0.394 in N/A 35 mm1.378 in N/A Nitrile N/A
19X40X10-RLS35-S N/A RLS35
N/A 19 mm0.748 in N/A 10 mm0.394 in N/A 40 mm1.575 in N/A Nitrile N/A
19X27X6-RLS35-S N/A RLS35
N/A 19 mm0.748 in N/A 6 mm0.236 in N/A 27 mm1.063 in N/A Nitrile N/A
19X30X8-RLS35-S N/A RLS35
N/A 19 mm0.748 in N/A 8 mm0.315 in N/A 30 mm1.181 in N/A Nitrile N/A
19X27X6-RLS35-V N/A RLS35
N/A 19 mm0.748 in N/A 6 mm0.236 in N/A 27 mm1.063 in N/A Viton N/A
19X32X7-R2LS32-S N/A R2LS32
N/A 19 mm0.748 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A
19X32X8-R2LS32-S N/A R2LS32
N/A 19 mm0.748 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A Nitrile N/A
19X35X7-R2LS32-S N/A R2LS32
N/A 19 mm0.748 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A
19X35X10-R2LS32-S N/A R2LS32
N/A 19 mm0.748 in N/A 10 mm0.394 in N/A 35 mm1.378 in N/A Nitrile N/A
19X36X7-R2LS32-S N/A R2LS32
N/A 19 mm0.748 in N/A 7 mm0.276 in N/A 36 mm1.417 in N/A Nitrile N/A
19X40X10-R2LS32-S N/A R2LS32
N/A 19 mm0.748 in N/A 10 mm0.394 in N/A 40 mm1.575 in N/A Nitrile N/A
19X42X7-R2LS32-S N/A R2LS32
N/A 19 mm0.748 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A
19X45X7-R2LS32-S N/A R2LS32
N/A 19 mm0.748 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A
19X47X7-R2LS32-S N/A R2LS32
N/A 19 mm0.748 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A
Unit of Measure
« 6 7 8 9 10 »