Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

20X35X7-R2LS32-V N/A R2LS32
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Viton N/A
20X26X4-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 4 mm0.157 in N/A 26 mm1.024 in N/A Nitrile N/A
20X28X6-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 6 mm0.236 in N/A 28 mm1.102 in N/A Nitrile N/A
20X32X7-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A
20X35X7-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A
20X42X7-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A
20X42X10-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 10 mm0.394 in N/A 42 mm1.654 in N/A Nitrile N/A
20X52X7-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A
20X52X10-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 10 mm0.394 in N/A 52 mm2.047 in N/A Nitrile N/A
20X30X5-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 5 mm0.197 in N/A 30 mm1.181 in N/A Nitrile N/A
20X30X7-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A
20X32X8-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A Nitrile N/A
20X35X5.5-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 5.5 mm0.217 in N/A 35 mm1.378 in N/A Nitrile N/A
20X35X6-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 6 mm0.236 in N/A 35 mm1.378 in N/A Nitrile N/A
20X35X10-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 10 mm0.394 in N/A 35 mm1.378 in N/A Nitrile N/A
20X36X7-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 36 mm1.417 in N/A Nitrile N/A
20X38X7-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 38 mm1.496 in N/A Nitrile N/A
20X38X8-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 8 mm0.315 in N/A 38 mm1.496 in N/A Nitrile N/A
20X40X7-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A
20X40X10-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 10 mm0.394 in N/A 40 mm1.575 in N/A Nitrile N/A
20X47X7-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A
20X47X10-RLS35-S N/A RLS35
N/A 20 mm0.787 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A
20X30X5-RLS35-V N/A RLS35
N/A 20 mm0.787 in N/A 5 mm0.197 in N/A 30 mm1.181 in N/A Viton N/A
20X47X7-RLS35-V N/A RLS35
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Viton N/A
20X32X7-RLS35-V N/A RLS35
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Viton N/A
Unit of Measure
« 11 12 13 14 15 »