Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

25X42X6-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 6 mm0.236 in N/A 42 mm1.654 in N/A Nitrile N/A
25X42X8.5-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 8.5 mm0.335 in N/A 42 mm1.654 in N/A Nitrile N/A
25X42X10-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 10 mm0.394 in N/A 42 mm1.654 in N/A Nitrile N/A
25X45X5-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 5 mm0.197 in N/A 45 mm1.772 in N/A Nitrile N/A
25X45X7-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A
25X47X10-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A
25X50X10-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Nitrile N/A
25X52X7-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A
25X52X10-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 10 mm0.394 in N/A 52 mm2.047 in N/A Nitrile N/A
25X62X7-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A
25X62X8-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Nitrile N/A
25X62X10-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A
25X35X7-RLS35-V N/A RLS35
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Viton N/A
25X40X7-RLS35-V N/A RLS35
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Viton N/A
25X42X10-RLS35-V N/A RLS35
N/A 25 mm0.984 in N/A 10 mm0.394 in N/A 42 mm1.654 in N/A Viton N/A
25X47X7-RLS35-V N/A RLS35
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Viton N/A
25X50X10-RLS35-V N/A RLS35
N/A 25 mm0.984 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Viton N/A
25X32X4-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 4 mm0.157 in N/A 32 mm1.26 in N/A Nitrile N/A
25X32X7-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A
25X35X4-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 4 mm0.157 in N/A 35 mm1.378 in N/A Nitrile N/A
25X35X6-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 6 mm0.236 in N/A 35 mm1.378 in N/A Nitrile N/A
25X35X7-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A
25X35X7-R2LS32-V N/A R2LS32
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Viton N/A
25X36X7-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 36 mm1.417 in N/A Nitrile N/A
25X36X8-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 8 mm0.315 in N/A 36 mm1.417 in N/A Nitrile N/A
Unit of Measure
« 16 17 18 19 20 »