Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

30X47X7-RLS35-V N/A RLS35
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Viton N/A
30X37X4-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 4 mm0.157 in N/A 37 mm1.457 in N/A Nitrile N/A
30X40X4-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 4 mm0.157 in N/A 40 mm1.575 in N/A Nitrile N/A
30X40X7-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A
30X40X7-R2LS32-V N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Viton N/A
30X42X7-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A
30X42X8-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 42 mm1.654 in N/A Nitrile N/A
30X43X8-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 43 mm1.693 in N/A Nitrile N/A
30X44X7-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 44 mm1.732 in N/A Nitrile N/A
30X44X9-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 9 mm0.354 in N/A 44 mm1.732 in N/A Nitrile N/A
30X45X5-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 5 mm0.197 in N/A 45 mm1.772 in N/A Nitrile N/A
30X45X7-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A
30X45X8-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 45 mm1.772 in N/A Nitrile N/A
30X45X10-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 45 mm1.772 in N/A Nitrile N/A
30X46X7-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 46 mm1.811 in N/A Nitrile N/A
30X46X8-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 46 mm1.811 in N/A Nitrile N/A
30X47X7-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A
30X47X7-R2LS32-V N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Viton N/A
30X47X8-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 47 mm1.85 in N/A Nitrile N/A
30X47X10-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A
30X48X7-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 48 mm1.89 in N/A Nitrile N/A
30X48X8-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 48 mm1.89 in N/A Nitrile N/A
30X50X8-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A
30X50X10-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Nitrile N/A
30X50X11-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 11 mm0.433 in N/A 50 mm1.969 in N/A Nitrile N/A
Unit of Measure
« 21 22 23 24 25 »