Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

30X52X7-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A
30X52X8-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A
30X52X10-R2LS32-V N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 52 mm2.047 in N/A Viton N/A
30X55X7-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A
30X55X10-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 55 mm2.165 in N/A Nitrile N/A
30X55X10-R2LS32-V N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 55 mm2.165 in N/A Viton N/A
30X56X10-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 56 mm2.205 in N/A Nitrile N/A
30X58X10-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A
30X60X8-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 60 mm2.362 in N/A Nitrile N/A
30X60X10-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A
30X62X7-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A
30X62X8-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Nitrile N/A
30X62X10-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A
30X65X8-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 65 mm2.559 in N/A Nitrile N/A
30X70X8-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A
30X72X8-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A
30X72X10-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A
31X42X8-RLS35-V N/A RLS35
N/A 31 mm1.22 in N/A 8 mm0.315 in N/A 42 mm1.654 in N/A Viton N/A
32X48X5-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 5 mm0.197 in N/A 48 mm1.89 in N/A Nitrile N/A
32X48X7-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 48 mm1.89 in N/A Nitrile N/A
32X48X8-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 48 mm1.89 in N/A Nitrile N/A
32X52X5-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 5 mm0.197 in N/A 52 mm2.047 in N/A Nitrile N/A
32X52X7-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A
32X55X10-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 55 mm2.165 in N/A Nitrile N/A
32X56X10-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 56 mm2.205 in N/A Nitrile N/A
Unit of Measure
« 21 22 23 24 25 »