Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

32X50X10-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Nitrile N/A
32X50X10-R2LS32-V N/A R2LS32
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Viton N/A
32X52X7-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A
32X52X8-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A
32X52X11-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 11 mm0.433 in N/A 52 mm2.047 in N/A Nitrile N/A
32X54X8-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 54 mm2.126 in N/A Nitrile N/A
32X54X10-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 54 mm2.126 in N/A Nitrile N/A
32X55X7-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A
32X56X8-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 56 mm2.205 in N/A Nitrile N/A
32X56X10-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 56 mm2.205 in N/A Nitrile N/A
32X58X8-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 58 mm2.283 in N/A Nitrile N/A
32X60X8-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 60 mm2.362 in N/A Nitrile N/A
32X62X8-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Nitrile N/A
33X45X7-RLS35-S N/A RLS35
N/A 33 mm1.299 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A
33X50X10-RLS35-S N/A RLS35
N/A 33 mm1.299 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Nitrile N/A
33X54X10-RLS35-S N/A RLS35
N/A 33 mm1.299 in N/A 10 mm0.394 in N/A 54 mm2.126 in N/A Nitrile N/A
33X45X7-R2LS32-S N/A R2LS32
N/A 33 mm1.299 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A
33X50X6-R2LS32-S N/A R2LS32
N/A 33 mm1.299 in N/A 6 mm0.236 in N/A 50 mm1.969 in N/A Nitrile N/A
33X50X8-R2LS32-S N/A R2LS32
N/A 33 mm1.299 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A
33X50X10-R2LS32-S N/A R2LS32
N/A 33 mm1.299 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Nitrile N/A
33X50X12-R2LS32-S N/A R2LS32
N/A 33 mm1.299 in N/A 12 mm0.472 in N/A 50 mm1.969 in N/A Nitrile N/A
34X52X8-RLS35-S N/A RLS35
N/A 34 mm1.339 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A
34X52X7-RLS35-S N/A RLS35
N/A 34 mm1.339 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A
34X62X10-RLS35-S N/A RLS35
N/A 34 mm1.339 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A
34X44X8-R2LS32-S N/A R2LS32
N/A 34 mm1.339 in N/A 8 mm0.315 in N/A 44 mm1.732 in N/A Nitrile N/A
Unit of Measure
« 21 22 23 24 25 »