Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

40X68X7-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 68 mm2.677 in N/A Nitrile N/A
40X68X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 68 mm2.677 in N/A Nitrile N/A
40X68X10-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A
40X70X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A
40X72X7-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 72 mm2.835 in N/A Nitrile N/A
40X72X7-R2LS32-V N/A R2LS32
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 72 mm2.835 in N/A Viton N/A
40X72X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A
40X72X10-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A
40X75X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Nitrile N/A
40X78X10-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 78 mm3.071 in N/A Nitrile N/A
40X80X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A
40X80X10-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A
40X80X10-R2LS32-V N/A R2LS32
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Viton N/A
40X80X12-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 12 mm0.472 in N/A 80 mm3.15 in N/A Nitrile N/A
40X85X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A
40X90X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 90 mm3.543 in N/A Nitrile N/A
41X55X7-R2LS32-S N/A R2LS32
N/A 41 mm1.614 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A
41X56X7-R2LS32-S N/A R2LS32
N/A 41 mm1.614 in N/A 7 mm0.276 in N/A 56 mm2.205 in N/A Nitrile N/A
42X50X4-RLS35-S N/A RLS35
N/A 42 mm1.654 in N/A 4 mm0.157 in N/A 50 mm1.969 in N/A Nitrile N/A
42X55X7-RLS35-S N/A RLS35
N/A 42 mm1.654 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A
42X55X8-RLS35-S N/A RLS35
N/A 42 mm1.654 in N/A 8 mm0.315 in N/A 55 mm2.165 in N/A Nitrile N/A
42X56X7-RLS35-S N/A RLS35
N/A 42 mm1.654 in N/A 7 mm0.276 in N/A 56 mm2.205 in N/A Nitrile N/A
42X58X7-RLS35-S N/A RLS35
N/A 42 mm1.654 in N/A 7 mm0.276 in N/A 58 mm2.283 in N/A Nitrile N/A
42X58X10-RLS35-S N/A RLS35
N/A 42 mm1.654 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A
42X60X7-RLS35-S N/A RLS35
N/A 42 mm1.654 in N/A 7 mm0.276 in N/A 60 mm2.362 in N/A Nitrile N/A
Unit of Measure
« 31 32 33 34 35 »