Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

50X110X10-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 110 mm4.331 in N/A Nitrile N/A
50.5X62X9-R2LS32-S N/A R2LS32
N/A 50.5 mm1.988 in N/A 9 mm0.354 in N/A 62 mm2.441 in N/A Nitrile N/A
52X65X9-RLS35-S N/A RLS35
N/A 52 mm2.047 in N/A 9 mm0.354 in N/A 65 mm2.559 in N/A Nitrile N/A
52X68X8-RLS35-S N/A RLS35
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 68 mm2.677 in N/A Nitrile N/A
52X68X10-RLS35-S N/A RLS35
N/A 52 mm2.047 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A
52X69X10-RLS35-S N/A RLS35
N/A 52 mm2.047 in N/A 10 mm0.394 in N/A 69 mm2.717 in N/A Nitrile N/A
52X72X8-RLS35-S N/A RLS35
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A
52X72X10-RLS35-S N/A RLS35
N/A 52 mm2.047 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A
52X75X12-RLS35-S N/A RLS35
N/A 52 mm2.047 in N/A 12 mm0.472 in N/A 75 mm2.953 in N/A Nitrile N/A
52X80X10-RLS35-S N/A RLS35
N/A 52 mm2.047 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A
52X85X10-RLS35-S N/A RLS35
N/A 52 mm2.047 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A
52X62X7-R2LS32-S N/A R2LS32
N/A 52 mm2.047 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A
52X65X9-R2LS32-S N/A R2LS32
N/A 52 mm2.047 in N/A 9 mm0.354 in N/A 65 mm2.559 in N/A Nitrile N/A
52X68X8-R2LS32-S N/A R2LS32
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 68 mm2.677 in N/A Nitrile N/A
52X68X10-R2LS32-S N/A R2LS32
N/A 52 mm2.047 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A
52X70X8-R2LS32-S N/A R2LS32
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A
52X72X8-R2LS32-S N/A R2LS32
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A
52X72X8-R2LS32-V N/A R2LS32
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Viton N/A
52X72X10-R2LS32-V N/A R2LS32
N/A 52 mm2.047 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Viton N/A
52X75X8-R2LS32-S N/A R2LS32
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Nitrile N/A
52X78X8-R2LS32-S N/A R2LS32
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 78 mm3.071 in N/A Nitrile N/A
52X80X8-R2LS32-S N/A R2LS32
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A
52X82X8-R2LS32-S N/A R2LS32
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 82 mm3.228 in N/A Nitrile N/A
52X85X8-R2LS32-S N/A R2LS32
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A
53X68X10-RLS35-S N/A RLS35
N/A 53 mm2.087 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A
Unit of Measure
« 41 42 43 44 45 »