Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

65X88X10-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 10 mm0.394 in N/A 88 mm3.465 in N/A Nitrile N/A
65X88X12-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 12 mm0.472 in N/A 88 mm3.465 in N/A Nitrile N/A
65X90X10-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A
65X90X10-R2LS32-V N/A R2LS32
N/A 65 mm2.559 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Viton N/A
65X90X13-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 13 mm0.512 in N/A 90 mm3.543 in N/A Nitrile N/A
65X95X10-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Nitrile N/A
65X100X10-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Nitrile N/A
65X80X8-RLS35-S N/A RLS35
N/A 65 mm2.559 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A
65X82X10-RLS35-S N/A RLS35
N/A 65 mm2.559 in N/A 10 mm0.394 in N/A 82 mm3.228 in N/A Nitrile N/A
65X85X8-RLS35-S N/A RLS35
N/A 65 mm2.559 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A
65X85X10-RLS35-S N/A RLS35
N/A 65 mm2.559 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A
65X85X12-RLS35-S N/A RLS35
N/A 65 mm2.559 in N/A 12 mm0.472 in N/A 85 mm3.346 in N/A Nitrile N/A
65X90X10-RLS35-S N/A RLS35
N/A 65 mm2.559 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A
65X90X12-RLS35-S N/A RLS35
N/A 65 mm2.559 in N/A 12 mm0.472 in N/A 90 mm3.543 in N/A Nitrile N/A
65X90X13-RLS35-S N/A RLS35
N/A 65 mm2.559 in N/A 13 mm0.512 in N/A 90 mm3.543 in N/A Nitrile N/A
65X95X10-RLS35-S N/A RLS35
N/A 65 mm2.559 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Nitrile N/A
65X100X10-RLS35-S N/A RLS35
N/A 65 mm2.559 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Nitrile N/A
65X90X10-RLS35-V N/A RLS35
N/A 65 mm2.559 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Viton N/A
65X100X10-RLS35-V N/A RLS35
N/A 65 mm2.559 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Viton N/A
68X85X10-R2LS32-S N/A R2LS32
N/A 68 mm2.677 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A
68X90X8-R2LS32-S N/A R2LS32
N/A 68 mm2.677 in N/A 8 mm0.315 in N/A 90 mm3.543 in N/A Nitrile N/A
68X90X10-R2LS32-S N/A R2LS32
N/A 68 mm2.677 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A
68X90X10-R2LS32-V N/A R2LS32
N/A 68 mm2.677 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Viton N/A
68X100X13-R2LS32-S N/A R2LS32
N/A 68 mm2.677 in N/A 13 mm0.512 in N/A 100 mm3.937 in N/A Nitrile N/A
68X90X10-RLS35-S N/A RLS35
N/A 68 mm2.677 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A
Unit of Measure
« 46 47 48 49 50 »