Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

14X28X6-R2LS32-S N/A R2LS32
N/A 14 mm0.551 in N/A 6 mm0.236 in N/A 28 mm1.102 in N/A Nitrile N/A
14X28X7-R2LS32-S N/A R2LS32
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A
14X30X7-R2LS32-S N/A R2LS32
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A
14X30X7-R2LS32-V N/A R2LS32
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Viton N/A
14X35X7-R2LS32-S N/A R2LS32
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A
15X24X5-RLS35-S N/A RLS35
N/A 15 mm0.591 in N/A 5 mm0.197 in N/A 24 mm0.945 in N/A Nitrile N/A
15X28X7-RLS35-S N/A RLS35
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A
15X30X7-RLS35-S N/A RLS35
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A
15X30X10-RLS35-S N/A RLS35
N/A 15 mm0.591 in N/A 10 mm0.394 in N/A 30 mm1.181 in N/A Nitrile N/A
15X32X7-RLS35-S N/A RLS35
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A
15X35X7-RLS35-S N/A RLS35
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A
15X40X10-RLS35-S N/A RLS35
N/A 15 mm0.591 in N/A 10 mm0.394 in N/A 40 mm1.575 in N/A Nitrile N/A
15X24X7-RLS35-S N/A RLS35
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A
15X26X6-RLS35-S N/A RLS35
N/A 15 mm0.591 in N/A 6 mm0.236 in N/A 26 mm1.024 in N/A Nitrile N/A
15X26X7-RLS35-S N/A RLS35
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A
15X35X10-RLS35-S N/A RLS35
N/A 15 mm0.591 in N/A 10 mm0.394 in N/A 35 mm1.378 in N/A Nitrile N/A
15X25X5-RLS35-V N/A RLS35
N/A 15 mm0.591 in N/A 5 mm0.197 in N/A 25 mm0.984 in N/A Viton N/A
15X32X7-RLS35-V N/A RLS35
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Viton N/A
15X35X7-RLS35-V N/A RLS35
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Viton N/A
15X21X3-R2LS32-S N/A R2LS32
N/A 15 mm0.591 in N/A 3 mm0.118 in N/A 21 mm0.827 in N/A Nitrile N/A
15X24X5-R2LS32-S N/A R2LS32
N/A 15 mm0.591 in N/A 5 mm0.197 in N/A 24 mm0.945 in N/A Nitrile N/A
15X24X7-R2LS32-S N/A R2LS32
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A
15X25X5-R2LS32-S N/A R2LS32
N/A 15 mm0.591 in N/A 5 mm0.197 in N/A 25 mm0.984 in N/A Nitrile N/A
15X25X6-R2LS32-S N/A R2LS32
N/A 15 mm0.591 in N/A 6 mm0.236 in N/A 25 mm0.984 in N/A Nitrile N/A
15X25X7-R2LS32-S N/A R2LS32
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 25 mm0.984 in N/A Nitrile N/A
Unit of Measure
« 6 7 8 9 10 »