Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 61 

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

240X280X16-R2LS32-S N/A R2LS32
N/A 240 mm9.449 in N/A 16 mm0.63 in N/A 280 mm11.024 in N/A Nitrile N/A
240X270X15-RLS35-S N/A RLS35
N/A 240 mm9.449 in N/A 15 mm0.591 in N/A 270 mm10.63 in N/A Nitrile N/A
240X275X16-RLS35-S N/A RLS35
N/A 240 mm9.449 in N/A 16 mm0.63 in N/A 275 mm10.827 in N/A Nitrile N/A
250X285X15-R2LS32-V N/A R2LS32
N/A 250 mm9.843 in N/A 15 mm0.591 in N/A 285 mm11.22 in N/A Viton N/A
250X280X15-RLS35-S N/A RLS35
N/A 250 mm9.843 in N/A 15 mm0.591 in N/A 280 mm11.024 in N/A Nitrile N/A
250X285X15-RLS35-V N/A RLS35
N/A 250 mm9.843 in N/A 15 mm0.591 in N/A 285 mm11.22 in N/A Viton N/A
260X290X16-R2LS32-S N/A R2LS32
N/A 260 mm10.236 in N/A 16 mm0.63 in N/A 290 mm11.417 in N/A Nitrile N/A
280X310X16-RLS35-S N/A RLS35
N/A 280 mm11.024 in N/A 16 mm0.63 in N/A 310 mm12.205 in N/A Nitrile N/A
300X340X16-R2LS32-S N/A R2LS32
N/A 300 mm11.811 in N/A 16 mm0.63 in N/A 340 mm13.386 in N/A Nitrile N/A
300X340X16-RLS35-S N/A RLS35
N/A 300 mm11.811 in N/A 16 mm0.63 in N/A 340 mm13.386 in N/A Nitrile N/A
300X340X18-RLS35-S N/A RLS35
N/A 300 mm11.811 in N/A 18 mm0.709 in N/A 340 mm13.386 in N/A Nitrile N/A
Unit of Measure
« 61