Print Back
Seal Kit
Seal_SEAL-KIT
Unit of Measure
1 2 3 4 5 

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

5106 N/A N/A N/A N/A N/A Silicone
5118 N/A N/A N/A N/A N/A Nitrile
5419 N/A N/A N/A 6.906 in175.412 mm N/A 0.44 in11.176 mm N/A Nitrile
5591 N/A N/A N/A 6.24 in158.496 mm N/A 0.4 in10.16 mm N/A Rope
5650 N/A N/A N/A 5.7 in144.78 mm N/A 0.415 in10.541 mm N/A Nitrile
K2054 N/A N/A N/A N/A N/A
K2298 N/A N/A N/A N/A N/A
K2804 N/A N/A N/A N/A N/A
K2918 N/A N/A N/A N/A N/A
471255K N/A 47
N/A 0.625 in15.875 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile
5168 N/A 41
N/A 1.0620 in26.975 mm N/A 2.129 in54.077 mm N/A 0.625 in15.875 mm N/A Nitrile
471652K N/A 47
N/A 1.125 in28.575 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile
470712K N/A 47
N/A 1.125 in28.575 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile
471413K N/A 47
N/A 1.25 in31.75 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile
471750K N/A 47
N/A 1.25 in31.75 mm N/A 1.987 in50.47 mm N/A 0.25 in6.35 mm N/A Nitrile
471766K N/A 47
N/A 1.25 in31.75 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile
5166 N/A 41
N/A 1.25 in31.75 mm N/A 2.254 in57.252 mm N/A 0.75 in19.05 mm N/A Nitrile
PSK1 N/A N/A 1.25 in31.75 mm N/A 1.756 in44.602 mm N/A 0.3 in7.62 mm N/A Nitrile
472258K N/A 47
N/A 1.375 in34.925 mm N/A 2.004 in50.902 mm N/A 0.312 in7.925 mm N/A Nitrile
470380K N/A 47
N/A 1.5 in38.1 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Nitrile
470625K N/A 47
N/A 1.5 in38.1 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Nitrile
5201 N/A 47
N/A 1.5 in38.1 mm N/A 2.378 in60.401 mm N/A 1.5 in38.1 mm N/A Nitrile
5202 N/A 79
N/A 1.5 in38.1 mm N/A 2.376 in60.35 mm N/A 0.42 in10.668 mm N/A Nitrile
5200 N/A 71
N/A 1.502 in38.151 mm N/A 2.381 in60.477 mm N/A 0.94 in23.876 mm N/A Nitrile
5693 N/A N/A 1.648 in41.859 mm N/A 2.327 in59.106 mm N/A 0.591 in15.011 mm N/A Fluoro-Elastomer
Unit of Measure
1 2 3 4 5