Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
|---|---|---|---|---|---|
| 5405 | N/A | N/A 3.125 in79.375 mm | N/A 7.5 in190.5 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
| 5578 |
N/A
48 |
N/A 3.125 in79.375 mm | N/A 4.13 in104.902 mm | N/A 1 in25.4 mm | N/A Polyacrylate |
| 5291 | N/A | N/A 3.228 in81.991 mm | N/A 3.939 in100.051 mm | N/A 0.86 in21.844 mm | N/A PTFE |
| 5169 |
N/A
47 |
N/A 3.25 in82.55 mm | N/A 4.254 in108.052 mm | N/A 0.75 in19.05 mm | N/A Nitrile |
| 5116 | N/A | N/A 3.361 in85.369 mm | N/A 4 in101.6 mm | N/A 0.187 in4.75 mm | N/A Nitrile |
| 5117 | N/A | N/A 3.438 in87.325 mm | N/A 4.313 in109.55 mm | N/A 0.188 in4.775 mm | N/A Nitrile |
| 5095 | N/A | N/A 3.438 in87.325 mm | N/A 4.012 in101.905 mm | N/A 0.41 in10.414 mm | N/A |
| 5287 |
N/A
FW-H |
N/A 3.465 in88.011 mm | N/A 4.266 in108.356 mm | N/A 0.437 in11.1 mm | N/A PTFE |
| 5287A |
N/A
FW-H |
N/A 3.465 in88.011 mm | N/A 4.266 in108.356 mm | N/A 0.437 in11.1 mm | N/A PTFE |
| 5532 |
N/A
41 |
N/A 3.562 in90.475 mm | N/A 5.256 in133.502 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
| 5649 |
N/A
74 |
N/A 3.562 in90.475 mm | N/A 5.125 in130.175 mm | N/A 0.875 in22.225 mm | N/A Nitrile |
| 5279 |
N/A
FW-H |
N/A 3.583 in91.008 mm | N/A 4.375 in111.125 mm | N/A 0.394 in10.008 mm | N/A PTFE |
| 5279A |
N/A
FW-H |
N/A 3.583 in91.008 mm | N/A 4.375 in111.125 mm | N/A 0.394 in10.008 mm | N/A PTFE |
| 5108 | N/A | N/A 3.595 in91.313 mm | N/A 4.2 in106.68 mm | N/A 0.222 in5.639 mm | N/A Nitrile |
| 5167 |
N/A
47 |
N/A 3.625 in92.075 mm | N/A 4.756 in120.802 mm | N/A 0.875 in22.225 mm | N/A Nitrile |
| 5277 |
N/A
FW-H |
N/A 3.625 in92.075 mm | N/A 4.256 in108.102 mm | N/A 0.39 in9.906 mm | N/A PTFE |
| 4359V |
N/A
32 |
N/A 3.74 in94.996 mm | N/A 4.54 in115.316 mm | N/A 0.492 in12.497 mm | N/A Fluoro-Elastomer |
| 5274 |
N/A
FW-H |
N/A 3.74 in94.996 mm | N/A 4.54 in115.316 mm | N/A 0.492 in12.497 mm | N/A PTFE |
| 5274A |
N/A
FW-H |
N/A 3.74 in94.996 mm | N/A 4.54 in115.316 mm | N/A 0.492 in12.497 mm | N/A PTFE |
| 5512 | N/A | N/A 3.74 in94.996 mm | N/A 4.54 in115.316 mm | N/A 0.477 in12.116 mm | N/A PTFE |
| 5278 |
N/A
FW-H |
N/A 3.75 in95.25 mm | N/A 4.506 in114.452 mm | N/A 0.362 in9.195 mm | N/A PTFE |
| 5294 | N/A | N/A 3.75 in95.25 mm | N/A 4.75 in120.65 mm | N/A 0.5 in12.7 mm | N/A PTFE |
| 5667 |
N/A
74 |
N/A 3.865 in98.171 mm | N/A 6.102 in154.991 mm | N/A 0.975 in24.765 mm | N/A Nitrile |
| 5089 |
N/A
41 |
N/A 3.937 in100 mm | N/A 5.509 in139.929 mm | N/A 0.597 in15.164 mm | N/A Nitrile |
| 5526 |
N/A
41 |
N/A 3.994 in101.448 mm | N/A 5.004 in127.102 mm | N/A 0.718 in18.237 mm | N/A Polyacrylate |