Print Back
Seal Kit
Seal_SEAL-KIT
Unit of Measure
1 2 3 4 5 

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

5065 N/A 45
N/A 4 in101.6 mm N/A 5.005 in127.127 mm N/A 0.625 in15.875 mm N/A Silicone
5170 N/A 41
N/A 4.062 in103.175 mm N/A 5.506 in139.852 mm N/A 0.875 in22.225 mm N/A Nitrile
5537 N/A 41
N/A 4.062 in103.175 mm N/A 6 in152.4 mm N/A 0.875 in22.225 mm N/A Polyacrylate
5723 N/A FW-H
N/A 4.375 in111.125 mm N/A 5.179 in131.547 mm N/A 0.4 in10.16 mm N/A
5460 N/A 45
N/A 4.687 in119.05 mm N/A 5.756 in146.202 mm N/A 1.562 in39.675 mm N/A Nitrile
5293 N/A N/A 4.743 in120.472 mm N/A 5.756 in146.202 mm N/A 0.556 in14.122 mm N/A Fluoro-Elastomer
5527 N/A 41
N/A 4.743 in120.472 mm N/A 6.256 in158.902 mm N/A 0.812 in20.625 mm N/A Polyacrylate
5635 N/A 48
N/A 4.75 in120.65 mm N/A 5.756 in146.202 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer
5481 N/A 47
N/A 4.759 in120.879 mm N/A 6.316 in160.426 mm N/A 1.25 in31.75 mm N/A Nitrile
5473 N/A 43
N/A 4.812 in122.225 mm N/A 6.505 in165.227 mm N/A 1.125 in28.575 mm N/A Nitrile
K3341 N/A N/A 4.812 in122.225 mm N/A 5.552 in141.021 mm N/A 0.535 in13.589 mm N/A Silicone
5708 N/A N/A 4.876 in123.85 mm N/A 5.005 in127.127 mm N/A 0.75 in19.05 mm N/A Nitrile
5296 N/A FW-H
N/A 4.993 in126.822 mm N/A 6.006 in152.552 mm N/A 0.413 in10.49 mm N/A PTFE
5297 N/A N/A 5 in127 mm N/A 6.006 in152.552 mm N/A 0.717 in18.212 mm N/A PTFE
5624 N/A 45
N/A 5 in127 mm N/A 6.131 in155.727 mm N/A 0.875 in22.225 mm N/A Fluoro-Elastomer
5424 N/A FW-H
N/A 5.179 in131.547 mm N/A 6.513 in165.43 mm N/A 1.38 in35.052 mm N/A PTFE
5146 N/A 41
N/A 5.5 in139.7 mm N/A 6.631 in168.427 mm N/A 0.875 in22.225 mm N/A Polyacrylate
5039 N/A 41
N/A 5.991 in152.171 mm N/A 6.757 in171.628 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer
5645 N/A 41
N/A 5.998 in152.349 mm N/A 6.757 in171.628 mm N/A 0.675 in17.145 mm N/A Fluoro-Elastomer
5026 N/A 33
N/A 6 in152.4 mm N/A 6.757 in171.628 mm N/A 0.75 in19.05 mm N/A Silicone
5613 N/A 64
N/A 6.079 in154.407 mm N/A 7.336 in186.334 mm N/A 0.75 in19.05 mm N/A Silicone
5538 N/A 41
N/A 6.875 in174.625 mm N/A 8.382 in212.903 mm N/A 0.75 in19.05 mm N/A Polyacrylate
Unit of Measure
1 2 3 4 5