Print Back
Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

Open and Closed end covers available for purchase.
Type-ESA-Pillow-Block-2-Bolt-Base-Bearing
Type ESA Single Collar Pillow Block-2Bolt_Dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Shaft Size Type

Bolt Spacing Min

Bolt Spacing Max

Base to Center Height

C90 Dynamic Load Rating

Max. Speed

Lubrication

CAD

SNSA-P2BA-TRB-45MME N/A 45 mm N/A Metric N/A 165.1 mm6-1/2 in N/A 177.8 mm7 in N/A 59.9 mm2-23/64 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
ESA-P2BA-TRB-1 7/8 N/A 1.875 in N/A Imperial N/A 6-5/16 in N/A 7-3/16 in N/A 2-1/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
ESA-P2BA-TRB-1 7/8E N/A 1.875 in N/A Imperial N/A 6-5/16 in N/A 7-3/16 in N/A 2-1/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-1 7/8 N/A 1.875 in N/A Imperial N/A 6-1/2 in N/A 7 in N/A 2-1/2 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-1 7/8E N/A 1.875 in N/A Imperial N/A 6-1/2 in N/A 7 in N/A 2-1/2 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
KSA-P2BA-TRB-1 7/8 N/A 1.875 in N/A Imperial N/A 6-1/2 in N/A 8-11/16 in N/A 2-7/8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
KSA-P2BA-TRB-1 7/8E N/A 1.875 in N/A Imperial N/A 6-1/2 in N/A 8-11/16 in N/A 2-7/8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-1 7/8 N/A 1.875 in N/A Imperial N/A 165.1 mm6-1/2 in N/A 177.8 mm7 in N/A 59.9 mm2-23/64 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-1 7/8E N/A 1.875 in N/A Imperial N/A 165.1 mm6-1/2 in N/A 177.8 mm7 in N/A 59.9 mm2-23/64 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
ESA-P2BA-TRB-1 15/16 N/A 1.9375 in N/A Imperial N/A 6-5/16 in N/A 7-3/16 in N/A 2-1/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
ESA-P2BA-TRB-1 15/16E N/A 1.9375 in N/A Imperial N/A 6-5/16 in N/A 7-3/16 in N/A 2-1/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-1 15/16 N/A 1.9375 in N/A Imperial N/A 6-1/2 in N/A 8-11/16 in N/A 2-3/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-1 15/16E N/A 1.9375 in N/A Imperial N/A 6-1/2 in N/A 8-11/16 in N/A 2-3/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
KSA-P2BA-TRB-1 15/16 N/A 1.9375 in N/A Imperial N/A 6-1/2 in N/A 8-11/16 in N/A 2-7/8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
KSA-P2BA-TRB-1 15/16E N/A 1.9375 in N/A Imperial N/A 6-1/2 in N/A 8-11/16 in N/A 2-7/8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-1 15/16 N/A 1.9375 in N/A Imperial N/A 165.1 mm6-1/2 in N/A 220.7 mm8-11/16 in N/A 69.9 mm2-3/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-1 15/16E N/A 1.9375 in N/A Imperial N/A 165.1 mm6-1/2 in N/A 220.7 mm8-11/16 in N/A 69.9 mm2-3/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
ESA-P2BA-TRB-50MM N/A 50 mm N/A Metric N/A 6-5/16 in N/A 7-3/16 in N/A 2-1/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
ESA-P2BA-TRB-50MME N/A 50 mm N/A Metric N/A 6-5/16 in N/A 7-3/16 in N/A 2-1/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-50MM N/A 50 mm N/A Metric N/A 6-1/2 in N/A 8-11/16 in N/A 2-3/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-50MME N/A 50 mm N/A Metric N/A 6-1/2 in N/A 8-11/16 in N/A 2-3/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
KSA-P2BA-TRB-50MM N/A 50 mm N/A Metric N/A 6-1/2 in N/A 8-11/16 in N/A 2-7/8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
KSA-P2BA-TRB-50MME N/A 50 mm N/A Metric N/A 6-1/2 in N/A 8-11/16 in N/A 2-7/8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-50MM N/A 50 mm N/A Metric N/A 165.1 mm6-1/2 in N/A 220.7 mm8-11/16 in N/A 69.9 mm2-3/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-50MME N/A 50 mm N/A Metric N/A 165.1 mm6-1/2 in N/A 220.7 mm8-11/16 in N/A 69.9 mm2-3/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A
Unit of Measure
1 2 3 4 5 »