Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAMC08A108S | N/A 22208 | N/A 1.5 in | N/A 3.437 in87.3 mm | N/A 2.88 in73.2 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QAMC10A115S | N/A 22210 | N/A 1.9375 in | N/A 4.125 in104.8 mm | N/A 3.12 in79.2 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAMC10A050S | N/A 22210 | N/A 50 mm | N/A 4.125 in104.8 mm | N/A 3.12 in79.2 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAMC10A200S | N/A 22210 | N/A 2 in | N/A 4.125 in104.8 mm | N/A 3.12 in79.2 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAMC11A055S | N/A 22211 | N/A 55 mm | N/A 4.531 in115.1 mm | N/A 3.3 in83.8 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAMC11A203S | N/A 22211 | N/A 2.1875 in | N/A 4.531 in115.1 mm | N/A 3.3 in83.8 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAMC11A204S | N/A 22211 | N/A 2.25 in | N/A 4.531 in115.1 mm | N/A 3.3 in83.8 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAMC13A060S | N/A 22213 | N/A 60 mm | N/A 5 in127 mm | N/A 3.38 in85.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAMC13A207S | N/A 22213 | N/A 2.4375 in | N/A 5 in127 mm | N/A 3.38 in85.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAMC13A208S | N/A 22213 | N/A 2.5 in | N/A 5 in127 mm | N/A 3.38 in85.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAMC13A065S | N/A 22213 | N/A 65 mm | N/A 5 in127 mm | N/A 3.38 in85.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAMC15A211S | N/A 22215 | N/A 2.6875 in | N/A 5.875 in149.2 mm | N/A 3.96 in100.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAMC15A212S | N/A 22215 | N/A 2.75 in | N/A 5.875 in149.2 mm | N/A 3.96 in100.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAMC15A070S | N/A 22215 | N/A 70 mm | N/A 5.875 in149.2 mm | N/A 3.96 in100.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAMC15A215S | N/A 22215 | N/A 2.9375 in | N/A 5.875 in149.2 mm | N/A 3.96 in100.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAMC15A075S | N/A 22215 | N/A 75 mm | N/A 5.875 in149.2 mm | N/A 3.96 in100.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAMC15A300S | N/A 22215 | N/A 3 in | N/A 5.875 in149.2 mm | N/A 3.96 in100.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAMC18A080S | N/A 22218 | N/A 80 mm | N/A 6.75 in171.5 mm | N/A 4.34 in110.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMC18A303S | N/A 22218 | N/A 3.1875 in | N/A 6.75 in171.5 mm | N/A 4.34 in110.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMC18A304S | N/A 22218 | N/A 3.25 in | N/A 6.75 in171.5 mm | N/A 4.34 in110.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMC18A085S | N/A 22218 | N/A 85 mm | N/A 6.75 in171.5 mm | N/A 4.34 in110.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMC18A307S | N/A 22218 | N/A 3 7/16 in | N/A 6.75 in171.5 mm | N/A 4.34 in110.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMC18A308S | N/A 22218 | N/A 3.5 in | N/A 6.75 in171.5 mm | N/A 4.34 in110.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMC18A090S | N/A 22218 | N/A 90 mm | N/A 6.75 in171.5 mm | N/A 4.34 in110.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMC20A311S | N/A 22220 | N/A 3 11/16 in | N/A 8.125 in206.4 mm | N/A 5.05 in128.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|