Print Back
Spherical Roller Bearing Solid-Block Mounted Bearingss feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-Concentric-Four-Bolt-Square-Flange-Block
Unit of Measure
1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAFL09A045S N/A 22209 N/A 45 mm N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAF09A045S N/A 22209 N/A 45 mm N/A 6.19 in157.2 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAFX09A045S N/A 22209 N/A 45 mm N/A 5.75 in145.9 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAFMD09A045S N/A 22209 N/A 45 mm N/A 6.19 in157.2 mm N/A 0.625 in16 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAF10A115S N/A 22210 N/A 1.9375 in N/A 6.19 in157.2 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAFL10A115S N/A 22210 N/A 1.9375 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAFMD10A115S N/A 22210 N/A 1.9375 in N/A 7.25 in184.1 mm N/A 0.625 in16 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAF10A050S N/A 22210 N/A 50 mm N/A 6.19 in157.2 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAFL10A050S N/A 22210 N/A 50 mm N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAFMD10A050S N/A 22210 N/A 50 mm N/A 7.25 in184.1 mm N/A 0.625 in16 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAF10A200S N/A 22210 N/A 2 in N/A 6.19 in157.2 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAFL10A200S N/A 22210 N/A 2 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAFMD10A200S N/A 22210 N/A 2 in N/A 7.25 in184.1 mm N/A 0.625 in16 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAF11A055S N/A 22211 N/A 55 mm N/A 6.89 in175 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAFL11A055S N/A 22211 N/A 55 mm N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAFMD11A055S N/A 22211 N/A 55 mm N/A 7.96 in202.1 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAF11A203S N/A 22211 N/A 2.1875 in N/A 6.89 in175 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAFL11A203S N/A 22211 N/A 2.1875 in N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAFMD11A203S N/A 22211 N/A 2.1875 in N/A 7.96 in202.1 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAF11A204S N/A 22211 N/A 2.25 in N/A 6.89 in175 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAFL11A204S N/A 22211 N/A 2.25 in N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAFMD11A204S N/A 22211 N/A 2.25 in N/A 7.96 in202.1 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAF13A060S N/A 22213 N/A 60 mm N/A 7.6 in193 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAFL13A060S N/A 22213 N/A 60 mm N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAFMD13A060S N/A 22213 N/A 60 mm N/A 8.31 in211 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
Unit of Measure
1 2 3 4 5