Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QACW08A035S - Stainless | N/A 22208 | N/A 35 mm | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QACW08A107S - Stainless | N/A 22208 | N/A 1.4375 in | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QACW08A108S - Stainless | N/A 22208 | N/A 1.5 in | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QACW09A040S - Stainless | N/A 22209 | N/A 40 mm | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACW09A111S - Stainless | N/A 22209 | N/A 1.6875 in | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACW09A112S - Stainless | N/A 22209 | N/A 1.75 in | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACW09A045S - Stainless | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QACW10A115S - Stainless | N/A 22210 | N/A 1.9375 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QACW10A050S - Stainless | N/A 22210 | N/A 50 mm | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QACW10A200S - Stainless | N/A 22210 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QACW11A055S - Stainless | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACW11A203S - Stainless | N/A 22211 | N/A 2.1875 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACW11A204S - Stainless | N/A 22211 | N/A 2.25 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACW13A060S - Stainless | N/A 22213 | N/A 60 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QACW13A206S - Stainless | N/A 22213 | N/A 2.375 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QACW13A207S - Stainless | N/A 22213 | N/A 2.4375 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QACW13A208S - Stainless | N/A 22213 | N/A 2.5 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QACW13A065S - Stainless | N/A 22213 | N/A 65 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QACW15A211S - Stainless | N/A 22215 | N/A 2.6875 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACW15A212S - Stainless | N/A 22215 | N/A 2.75 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACW15A070S - Stainless | N/A 22215 | N/A 70 mm | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACW15A215S - Stainless | N/A 22215 | N/A 2.9375 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACW15A075S - Stainless | N/A 22215 | N/A 75 mm | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACW15A300S - Stainless | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QACW18A080S - Stainless | N/A 22218 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|