Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-15/16” to 5” (50 mm to 110 mm) and most metric sizes.
timken-piloted-flange-mounted-ball-bearing-unit-stainless-steel-with-double-set-screw-locking-collar-QACW-QAACW
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QACW08A035S - Stainless N/A 22208 N/A 35 mm N/A 4.38 in111.3 mm N/A 0.438 in10 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QACW08A107S - Stainless N/A 22208 N/A 1.4375 in N/A 4.38 in111.3 mm N/A 0.438 in10 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QACW08A108S - Stainless N/A 22208 N/A 1.5 in N/A 4.38 in111.3 mm N/A 0.438 in10 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
QACW09A040S - Stainless N/A 22209 N/A 40 mm N/A 5.13 in130.3 mm N/A 0.438 in10 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QACW09A111S - Stainless N/A 22209 N/A 1.6875 in N/A 5.13 in130.3 mm N/A 0.438 in10 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QACW09A112S - Stainless N/A 22209 N/A 1.75 in N/A 5.13 in130.3 mm N/A 0.438 in10 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QACW09A045S - Stainless N/A 22209 N/A 45 mm N/A 5.13 in130.3 mm N/A 0.438 in10 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QACW10A115S - Stainless N/A 22210 N/A 1.9375 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QACW10A050S - Stainless N/A 22210 N/A 50 mm N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QACW10A200S - Stainless N/A 22210 N/A 2 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QACW11A055S - Stainless N/A 22211 N/A 55 mm N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QACW11A203S - Stainless N/A 22211 N/A 2.1875 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QACW11A204S - Stainless N/A 22211 N/A 2.25 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QACW13A060S - Stainless N/A 22213 N/A 60 mm N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QACW13A206S - Stainless N/A 22213 N/A 2.375 in N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QACW13A207S - Stainless N/A 22213 N/A 2.4375 in N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QACW13A208S - Stainless N/A 22213 N/A 2.5 in N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QACW13A065S - Stainless N/A 22213 N/A 65 mm N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QACW15A211S - Stainless N/A 22215 N/A 2.6875 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QACW15A212S - Stainless N/A 22215 N/A 2.75 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QACW15A070S - Stainless N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QACW15A215S - Stainless N/A 22215 N/A 2.9375 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QACW15A075S - Stainless N/A 22215 N/A 75 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QACW15A300S - Stainless N/A 22215 N/A 3 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QACW18A080S - Stainless N/A 22218 N/A 80 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
Unit of Measure
1 2