Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVPG14V060S | N/A 22214 | N/A 60.000 mm | N/A 3.15 in80 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVPG15V207S | N/A 22215 | N/A 2.4375 in | N/A 3.15 in80 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVPH15V207S | N/A 22215 | N/A 2.4375 in | N/A 3.25 in82.6 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVPR14V207S | N/A 22214 | N/A 2.4375 in | N/A 2.75 in69.9 mm | N/A 7.13 in181.1 mm | N/A 8.75 in222.3 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVPK15V207S | N/A 22215 | N/A 2.4375 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVPX14V207S | N/A 22214 | N/A 2.4375 in | N/A 3 in76.2 mm | N/A 6.94 in176.3 mm | N/A 9.56 in242.8 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVPF14V207S | N/A 22214 | N/A 2.4375 in | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 7.63 in193.8 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVPG15V208S | N/A 22215 | N/A 2.5 in | N/A 3.15 in80 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVPH15V208S | N/A 22215 | N/A 2.5 in | N/A 3.25 in82.6 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVPR14V208S | N/A 22214 | N/A 2.5 in | N/A 2.75 in69.9 mm | N/A 7.13 in181.1 mm | N/A 8.75 in222.3 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVPK15V208S | N/A 22215 | N/A 2.5 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVPX14V208S | N/A 22214 | N/A 2.5 in | N/A 3 in76.2 mm | N/A 6.94 in176.3 mm | N/A 9.56 in242.8 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVPF14V208S | N/A 22214 | N/A 2.5 in | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 7.63 in193.8 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVPG15V065S | N/A 22215 | N/A 65.000 mm | N/A 3.15 in80 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVPH15V065S | N/A 22215 | N/A 65.000 mm | N/A 3.25 in82.6 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVPR14V065S | N/A 22214 | N/A 65.000 mm | N/A 2.75 in69.9 mm | N/A 7.13 in181.1 mm | N/A 8.75 in222.3 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVPK15V065S | N/A 22215 | N/A 65.000 mm | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVPX14V065S | N/A 22214 | N/A 65.000 mm | N/A 3 in76.2 mm | N/A 6.94 in176.3 mm | N/A 9.56 in242.8 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVPF14V065S | N/A 22214 | N/A 65.000 mm | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 7.63 in193.8 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVPH17V211S | N/A 22217 | N/A 2.6875 in | N/A 3.75 in95.3 mm | N/A 9.44 in239.8 mm | N/A 11.31 in287.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPR16V211S | N/A 22216 | N/A 2.6875 in | N/A 3.13 in79.5 mm | N/A 8 in203.2 mm | N/A 9.6 in243.8 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPK17V211S | N/A 22217 | N/A 2.6875 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPX16V211S | N/A 22216 | N/A 2.6875 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPF16V211S | N/A 22216 | N/A 2.6875 in | N/A 3.25 in82.6 mm | N/A 7.6 in193 mm | N/A 9.1 in231.1 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPG16V211S | N/A 22216 | N/A 2.6875 in | N/A 3.74 in95 mm | N/A 9.25 in235 mm | N/A 10.5 in266.7 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|