Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Four-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVPX16V075S N/A 22216 N/A 75 mm N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVPF16V075S N/A 22216 N/A 75 mm N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVPG17V300S N/A 22217 N/A 3 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVPH17V300S N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVPR16V300S N/A 22216 N/A 3 in N/A 3.13 in79.5 mm N/A 8 in203.2 mm N/A 9.6 in243.8 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVPK17V300S N/A 22217 N/A 3 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVPX16V300S N/A 22216 N/A 3 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVPF16V300S N/A 22216 N/A 3 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVPH20V080S N/A 22220 N/A 80 mm N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVPR19V080S N/A 22219 N/A 80 mm N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVPK20V080S N/A 22220 N/A 80 mm N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVPX19V080S N/A 22219 N/A 80 mm N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVPF19V080S N/A 22219 N/A 80 mm N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVPG19V080S N/A 22219 N/A 80 mm N/A 3.94 in100 mm N/A 11.13 in282.7 mm N/A 11.75 in298.5 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVPH19V080S N/A 22219 N/A 80 mm N/A 4 in101.6 mm N/A 10 in254 mm N/A 11.75 in298.5 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVPH20V303S N/A 22220 N/A 3.1875 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVPR19V303S N/A 22219 N/A 3.1875 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVPK20V303S N/A 22220 N/A 3.1875 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVPX19V303S N/A 22219 N/A 3.1875 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVPF19V303S N/A 22219 N/A 3.1875 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVPG19V303S N/A 22219 N/A 3.1875 in N/A 3.94 in100 mm N/A 11.13 in282.7 mm N/A 11.75 in298.5 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVPH19V303S N/A 22219 N/A 3.1875 in N/A 4 in101.6 mm N/A 10 in254 mm N/A 11.75 in298.5 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVPH20V304S N/A 22220 N/A 3.25 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVPR19V304S N/A 22219 N/A 3.25 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVPK20V304S N/A 22220 N/A 3.25 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
Unit of Measure
1 2 3 4 5 »