Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Four-Bold-Square-Flange-Block
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVFL16V075S N/A 22216 N/A 75 mm N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVFX16V075S N/A 22216 N/A 75 mm N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVFXP16V075S N/A 22216 N/A 75 mm N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVFNL17V075S N/A 22217 N/A 4 in75 mm N/A 9.47 in240.4 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVFKP17V075S N/A 22217 N/A 75 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVFLP16V075S N/A 22216 N/A 75 mm N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVF16V300S N/A 22216 N/A 3 in N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVFB17V300S N/A 22217 N/A 3 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVFC17V300S N/A 22217 N/A 3 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVFK17V300S N/A 22217 N/A 3 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVFL16V300S N/A 22216 N/A 3 in N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVFX16V300S N/A 22216 N/A 3 in N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVFXP16V300S N/A 22216 N/A 3 in N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVFNL17V300S N/A 22217 N/A 3 in N/A 9.47 in240.4 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVFKP17V300S N/A 22217 N/A 3 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
QVFLP16V300S N/A 22216 N/A 3 in N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVF19V080S N/A 22219 N/A 80 mm N/A 9.91 in251.7 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFB20V080S N/A 22220 N/A 80 mm N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVFC20V080S N/A 22220 N/A 80 mm N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVFK20V080S N/A 22220 N/A 80 mm N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVFL19V080S N/A 22219 N/A 80 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFX19V080S N/A 22219 N/A 80 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFXP19V080S N/A 22219 N/A 80 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFNL19V080S N/A 22219 N/A 4 in80 mm N/A 9.47 in240.4 mm N/A 0.625 in16 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVFLP19V080S N/A 22219 N/A 80 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
Unit of Measure
« 6 7 8 9 10 »