Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVFL19V085S | N/A 22219 | N/A 85 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFX19V085S | N/A 22219 | N/A 85 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFXP19V085S | N/A 22219 | N/A 85 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFLP19V085S | N/A 22219 | N/A 85 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFKP20V085S | N/A 22220 | N/A 85 mm | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVF19V307S | N/A 22219 | N/A 3 7/16 in | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFB20V307S | N/A 22220 | N/A 3 7/16 in | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFC20V307S | N/A 22220 | N/A 3 7/16 in | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFK20V307S | N/A 22220 | N/A 3 7/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFL19V307S | N/A 22219 | N/A 3 7/16 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFX19V307S | N/A 22219 | N/A 3 7/16 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFXP19V307S | N/A 22219 | N/A 3 7/16 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFNL20V307S | N/A 22220 | N/A 3 7/16 in | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFLP19V307S | N/A 22219 | N/A 3 7/16 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFKP20V307S | N/A 22220 | N/A 3 7/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVF19V308S | N/A 22219 | N/A 3.5 in | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFB20V308S | N/A 22220 | N/A 3.5 in | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFC20V308S | N/A 22220 | N/A 3.5 in | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFK20V308S | N/A 22220 | N/A 3.5 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFL19V308S | N/A 22219 | N/A 3.5 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFX19V308S | N/A 22219 | N/A 3.5 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFXP19V308S | N/A 22219 | N/A 3.5 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFNL20V308S | N/A 22220 | N/A 3.5 in | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFLP19V308S | N/A 22219 | N/A 3.5 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFKP20V308S | N/A 22220 | N/A 3.5 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|