Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVC22V100S | N/A 22222 | N/A 100 mm | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVCW22V100S | N/A 22222 | N/A 100 mm | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVC22V315S | N/A 22222 | N/A 3.9375 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVCW22V315S | N/A 22222 | N/A 3.9375 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVC22V400S | N/A 22222 | N/A 4 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVCW22V400S | N/A 22222 | N/A 4 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVC26V110S | N/A 22226 | N/A 110 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVCW26V110S | N/A 22226 | N/A 110 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVC26V407S | N/A 22226 | N/A 4 7/16 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVCW26V407S | N/A 22226 | N/A 4 7/16 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVC26V408S | N/A 22226 | N/A 4.5 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVCW26V408S | N/A 22226 | N/A 4.5 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVC26V115S | N/A 22226 | N/A 115 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVCW26V115S | N/A 22226 | N/A 115 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVCW28V125S | N/A 22228 | N/A 125 mm | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 11 in279.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVCW28V415S | N/A 22228 | N/A 4 15/16 in | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 11 in279.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVCW28V500S | N/A 22228 | N/A 5 in | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 11 in279.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVCW28V130S | N/A 22228 | N/A 130 mm | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 11 in279.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|