Part Number |
Major Diameter B |
Threads No. per Inch |
C |
D |
Piston Length of Travel |
Piston Area |
CAD |
|---|---|---|---|---|---|---|---|
| HMVC-64 | N/A 12.562 in | N/A 6 | N/A 16.929 in | N/A 2.087 in | N/A 0.551 in | N/A 40.8 in² |
N/A
|
| HMVC-68 | N/A 13.334 in | N/A 5 | N/A 17.717 in | N/A 2.087 in | N/A 0.551 in | N/A 44.0 in² |
N/A
|
| HMVC-72 | N/A 14.17 in | N/A 5 | N/A 18.701 in | N/A 2.205 in | N/A 0.59 in | N/A 48.5 in² |
N/A
|
| HMVC-76 | N/A 14.957 in | N/A 5 | N/A 19.685 in | N/A 2.283 in | N/A 0.63 in | N/A 52.1 in² |
N/A
|
| HMVC-80 | N/A 15.745 in | N/A 5 | N/A 20.669 in | N/A 2.362 in | N/A 0.669 in | N/A 56.9 in² |
N/A
|
| HMVC-84 | N/A 16.532 in | N/A 5 | N/A 21.457 in | N/A 2.401 in | N/A 0.669 in | N/A 62.0 in² |
N/A
|
| HMVC-88 | N/A 17.319 in | N/A 5 | N/A 22.244 in | N/A 2.441 in | N/A 0.669 in | N/A 65.9 in² |
N/A
|
| HMVC-92 | N/A 18.107 in | N/A 5 | N/A 23.228 in | N/A 2.52 in | N/A 0.669 in | N/A 69.8 in² |
N/A
|
| HMVC-96 | N/A 18.894 in | N/A 5 | N/A 24.094 in | N/A 2.559 in | N/A 0.748 in | N/A 75.2 in² |
N/A
|
| HMVC-100 | N/A 19.682 in | N/A 5 | N/A 25 in | N/A 2.598 in | N/A 0.748 in | N/A 80.6 in² |
N/A
|
| HMVC-106 | N/A 20.867 in | N/A 4 | N/A 26.3780 in | N/A 2.716 in | N/A 0.827 in | N/A 87.1 in² |
N/A
|
| HMVC-112 | N/A 21.923 in | N/A 4 | N/A 27.756 in | N/A 2.795 in | N/A 0.866 in | N/A 94.9 in² |
N/A
|
| HMVC-120 | N/A 23.623 in | N/A 4 | N/A 29.528 in | N/A 2.874 in | N/A 0.905 in | N/A 104.5 in² |
N/A
|
| HMVC-126 | N/A 24.804 in | N/A 4 | N/A 30.709 in | N/A 2.913 in | N/A 0.905 in | N/A 113.0 in² |
N/A
|
| HMVC-134 | N/A 26.379 in | N/A 4 | N/A 32.48 in | N/A 2.992 in | N/A 0.945 in | N/A 123.2 in² |
N/A
|
| HMVC-142 | N/A 27.961 in | N/A 3 | N/A 34.2520 in | N/A 3.071 in | N/A 0.984 in | N/A 135.9 in² |
N/A
|
| HMVC-150 | N/A 29.536 in | N/A 3 | N/A 36.024 in | N/A 3.11 in | N/A 0.984 in | N/A 150.4 in² |
N/A
|
| HMVC-160 | N/A 31.504 in | N/A 3 | N/A 38.189 in | N/A 3.15 in | N/A 0.984 in | N/A 161.2 in² |
N/A
|
| HMVC-170 | N/A 33.473 in | N/A 3 | N/A 40.157 in | N/A 3.268 in | N/A 1.024 in | N/A 177.6 in² |
N/A
|
| HMVC-180 | N/A 35.441 in | N/A 3 | N/A 42.1260 in | N/A 3.386 in | N/A 1.181 in | N/A 192.2 in² |
N/A
|
| HMVC-190 | N/A 37.41 in | N/A 3 | N/A 44.291 in | N/A 3.386 in | N/A 1.181 in | N/A 210.2 in² |
N/A
|