Part Number |
R |
E |
B |
X |
No. of Tangs |
CAD |
|---|---|---|---|---|---|---|
| TW126 | N/A 5.226 in | N/A 6.188 in | N/A 7.078 in179.78 mm | N/A 4.907 in | N/A 19 |
N/A
|
| W 28 | N/A 5.582 in141.78 mm | N/A 6.531 in | N/A 7.438 in188.93 mm | N/A 5.352 in | N/A 19 |
N/A
|
| W 028 | N/A 5.582 in141.78 mm | N/A 6.129 in | N/A 7.094 in180.19 mm | N/A 5.352 in | N/A 19 |
N/A
|
| TW128 | N/A 5.617 in | N/A 6.531 in | N/A 7.484 in190.09 mm | N/A 5.298 in | N/A 19 |
N/A
|
| W 30 | N/A 5.983 in151.97 mm | N/A 7.063 in | N/A 8.063 in204.8 mm | N/A 5.722 in | N/A 19 |
N/A
|
| W 030 | N/A 5.983 in151.97 mm | N/A 6.708 in | N/A 7.719 in196.06 mm | N/A 5.722 in | N/A 19 |
N/A
|
| TW130 | N/A 6.018 in | N/A 7.063 in | N/A 8.109 in205.97 mm | N/A 5.657 in | N/A 19 |
N/A
|
| W 32 | N/A 6.389 in162.28 mm | N/A 7.438 in | N/A 8.438 in214.33 mm | N/A 6.128 in | N/A 19 |
N/A
|
| W 032 | N/A 6.389 in162.28 mm | N/A 7.114 in | N/A 8.156 in207.16 mm | N/A 6.128 in | N/A 19 |
N/A
|
| TW132 | N/A 6.424 in | N/A 7.438 in | N/A 8.484 in215.49 mm | N/A 6.063 in | N/A 19 |
N/A
|
| W 34 | N/A 6.764 in171.81 mm | N/A 8.031 in | N/A 9.063 in230.2 mm | N/A 6.503 in | N/A 19 |
N/A
|
| W 034 | N/A 6.764 in171.81 mm | N/A 7.508 in | N/A 8.594 in218.29 mm | N/A 6.503 in | N/A 19 |
N/A
|
| TW134 | N/A 6.799 in | N/A 8.031 in | N/A 9.109 in231.37 mm | N/A 6.439 in | N/A 19 |
N/A
|
| W 36 | N/A 7.171 in182.14 mm | N/A 8.375 in | N/A 9.438 in239.73 mm | N/A 6.91 in | N/A 19 |
N/A
|
| W 036 | N/A 7.171 in182.14 mm | N/A 7.899 in | N/A 9 in228.6 mm | N/A 6.91 in | N/A 19 |
N/A
|
| TW136 | N/A 7.206 in | N/A 8.375 in | N/A 9.484 in240.89 mm | N/A 6.845 in | N/A 19 |
N/A
|
| W 38 | N/A 7.577 in192.46 mm | N/A 8.781 in | N/A 9.875 in250.83 mm | N/A 7.316 in | N/A 19 |
N/A
|
| W 038 | N/A 7.577 in192.46 mm | N/A 8.29 in | N/A 9.438 in239.73 mm | N/A 7.316 in | N/A 19 |
N/A
|
| TW138 | N/A 7.612 in | N/A 8.781 in | N/A 9.922 in252.02 mm | N/A 7.251 in | N/A 19 |
N/A
|
| W 40 | N/A 7.982 in202.74 mm | N/A 9.156 in | N/A 10.313 in261.95 mm | N/A 7.721 in | N/A 19 |
N/A
|
| W 040 | N/A 7.982 in202.74 mm | N/A 8.774 in | N/A 9.969 in253.21 mm | N/A 7.721 in | N/A 19 |
N/A
|
| TW140 | N/A 8.017 in | N/A 9.156 in | N/A 10.406 in264.31 mm | N/A 7.626 in | N/A 19 |
N/A
|
| W 44 | N/A 8.701 in221.01 mm | N/A 9.875 in | N/A 11.438 in290.53 mm | N/A 8.327 in | N/A 19 |
N/A
|
| W 044 | N/A 8.701 in221.01 mm | N/A 9.570 in | N/A 10.406 in264.31 mm | N/A 8.327 in | N/A 19 |
N/A
|