Print Back
timken-SAF-labyrinth-seals-LER
LER_Seal_Dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Material

Inside Diameter

Outer Diameter

Overall Width

CAD

LER 32 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.1875 in N/A 2.69 in N/A 0.688 in N/A
LER 30 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.25 in N/A 2.575 in N/A 0.5 in N/A
LER 33 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.25 in N/A 2.69 in N/A 0.688 in N/A
LER 34 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.3125 in N/A 2.7 in N/A 0.5 in N/A
LER 35 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.375 in N/A 2.7 in N/A 0.5 in N/A
LER 36 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.375 in N/A 2.94 in N/A 0.688 in N/A
LER 37 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.4375 in N/A 2.94 in N/A 0.688 in N/A
LER 38 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.5 in N/A 2.94 in N/A 0.688 in N/A
LER 39 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.5 in N/A 2.95 in N/A 0.5 in N/A
LER 40 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.5625 in N/A 2.95 in N/A 0.5 in N/A
LER 42 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.5625 in N/A 3.315 in N/A 0.688 in N/A
LER 41 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.625 in N/A 2.95 in N/A 0.5 in N/A
LER 43 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.625 in N/A 3.315 in N/A 0.688 in N/A
LER 44 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.6875 in N/A 3.315 in N/A 0.688 in N/A
LER 45 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.75 in N/A 3.315 in N/A 0.688 in N/A
LER 48 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.75 in N/A 3.2 in N/A 0.5 in N/A
LER 46 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.8125 in N/A 3.315 in N/A 0.688 in N/A
LER 49 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.8125 in N/A 3.2 in N/A 0.5 in N/A
LER 51 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.8125 in N/A 3.565 in N/A 0.688 in N/A
LER 57 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.8125 in N/A 3.63 in N/A 0.938 in N/A
LER 182 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.8125 in N/A 3.63 in N/A 1 in N/A
LER 47 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.875 in N/A 3.315 in N/A 0.688 in N/A
LER 50 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.875 in N/A 3.2 in N/A 0.5 in N/A
LER 52 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.875 in N/A 3.565 in N/A 0.688 in N/A
LER 58 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.875 in N/A 3.63 in N/A 0.938 in N/A
Unit of Measure
1 2 3 4 5 »