Print Back
timken-SAF-labyrinth-seals-LER
LER_Seal_Dimensions
Unit of Measure
« 6 7 8 9 10 

Part Number

Seal Type

Material

Inside Diameter

Outer Diameter

Overall Width

CAD

LER 153 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.8125 in N/A 7.908 in N/A 1 in N/A
LER 222 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.8125 in N/A 7.908 in N/A 1.25 in N/A
LER 154 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.875 in N/A 7.908 in N/A 1 in N/A
LER 223 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.875 in N/A 7.908 in N/A 1.25 in N/A
LER 155 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.9375 in N/A 7.908 in N/A 1 in N/A
LER 224 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.9375 in N/A 7.908 in N/A 1.25 in N/A
LER 156 N/A Labyrinth-Triple ring seal N/A Steel N/A 7 in N/A 7.908 in N/A 1 in N/A
LER 225 N/A Labyrinth-Triple ring seal N/A Steel N/A 7 in N/A 7.908 in N/A 1.25 in N/A
LER 157 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.0625 in N/A 7.908 in N/A 1 in N/A
LER 226 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.0625 in N/A 7.908 in N/A 1.25 in N/A
LER 227 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.125 in N/A 8.095 in N/A 1.25 in N/A
LER 158 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.126 in N/A 8.095 in N/A 1 in N/A
LER 228 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.1875 in N/A 8.095 in N/A 1.25 in N/A
LER 159 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.1875 in N/A 8.095 in N/A 1 in N/A
LER 229 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.25 in N/A 8.095 in N/A 1.25 in N/A
LER 160 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.25 in N/A 8.095 in N/A 1 in N/A
LER 161 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.4375 in N/A 8.47 in N/A 1 in N/A
LER 230 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.4375 in N/A 8.47 in N/A 1.25 in N/A
LER 162 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.5 in N/A 8.47 in N/A 1 in N/A
LER 231 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.5 in N/A 8.47 in N/A 1.25 in N/A
LER 163 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.5625 in N/A 8.47 in N/A 1 in N/A
LER 232 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.5625 in N/A 8.47 in N/A 1.25 in N/A
LER 164 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.625 in N/A 8.47 in N/A 1 in N/A
LER 233 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.625 in N/A 8.47 in N/A 1.25 in N/A
LER 165 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.8125 in N/A 8.865 in N/A 1 in N/A
Unit of Measure
« 6 7 8 9 10