Print Back
timken-SAF-labyrinth-seals-LOR184
Unit of Measure
1 2 3 4 

Part Number

Seal Type

Material

Inside Diameter MIN

Inside Diameter MAX

Outer Diameter

Overall Width

CAD

LOR 121 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 4.876 in N/A 4.881 in N/A 5.65 in N/A 1 in N/A
LOR 122 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 4.939 in N/A 4.944 in N/A 5.65 in N/A 1 in N/A
LOR 124 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 5.126 in N/A 5.131 in N/A 6.045 in N/A 1 in N/A
LOR 125 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 5.189 in N/A 5.194 in N/A 6.045 in N/A 1 in N/A
LOR 126 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 5.251 in N/A 5.256 in N/A 6.045 in N/A 1 in N/A
LOR 127 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 5.314 in N/A 5.319 in N/A 6.045 in N/A 1 in N/A
LOR 128 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 5.376 in N/A 5.381 in N/A 6.045 in N/A 1 in N/A
LOR 129 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 5.376 in N/A 5.381 in N/A 6.295 in N/A 1 in N/A
LOR 130 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 5.439 in N/A 5.444 in N/A 6.295 in N/A 1 in N/A
LOR 131 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 5.501 in N/A 5.506 in N/A 6.295 in N/A 1 in N/A
LOR 134 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 5.751 in N/A 5.756 in N/A 6.608 in N/A 1 in N/A
LOR 138 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 5.814 in N/A 5.819 in N/A 6.888 in N/A 1 in N/A
LOR 136 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 5.876 in N/A 5.881 in N/A 6.608 in N/A 1 in N/A
LOR 139 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 5.876 in N/A 5.881 in N/A 6.888 in N/A 1 in N/A
LOR 140 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 5.939 in N/A 5.944 in N/A 6.888 in N/A 1 in N/A
LOR 141 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 6.001 in N/A 6.006 in N/A 6.888 in N/A 1 in N/A
LOR 142 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 6.064 in N/A 6.069 in N/A 6.888 in N/A 1 in N/A
LOR 144 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 6.251 in N/A 6.257 in N/A 7.013 in N/A 1 in N/A
LOR 146 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 6.314 in N/A 6.32 in N/A 7.325 in N/A 1 in N/A
LOR 147 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 6.376 in N/A 6.382 in N/A 7.325 in N/A 1 in N/A
LOR 148 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 6.439 in N/A 6.445 in N/A 7.325 in N/A 1 in N/A
LOR 149 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 6.501 in N/A 6.507 in N/A 7.325 in N/A 1 in N/A
LOR 151 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 6.626 in N/A 6.632 in N/A 7.388 in N/A 1 in N/A
LOR 153 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 6.814 in N/A 6.82 in N/A 7.908 in N/A 1 in N/A
LOR 154 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 6.876 in N/A 6.882 in N/A 7.908 in N/A 1 in N/A
Unit of Measure
1 2 3 4