Print Back
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
HU Accessories AOH Hydraulic Withdrawal Sleeve image
Line Drawing Accessories Sleeves AOH
Unit of Measure
1 2 3 4 5 »  

Part Number

d1

L

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

AOH3044G N/A 200 mm N/A 111 mm N/A 20 mm N/A Tr230x4 N/A HM 46T N/A HMV 46 N/A
AOH2244 N/A 200 mm N/A 130 mm N/A 20 mm N/A Tr240x4 N/A HM 3048 N/A HMV 48 N/A
AOH24044 N/A 200 mm N/A 138 mm N/A 20 mm N/A Tr230x4 N/A HM 46T N/A HMV 46 N/A
AOH3144 N/A 200 mm N/A 145 mm N/A 23 mm N/A Tr240x4 N/A HM 3048 N/A HMV 48 N/A
AOH24144 N/A 200 mm N/A 170 mm N/A 20 mm N/A Tr230x4 N/A HM 46T N/A HMV 46 N/A
AOH2344 N/A 200 mm N/A 181 mm N/A 30 mm N/A Tr240x4 N/A HM 3048 N/A HMV 48 N/A
AOH3948 N/A 220 mm N/A 77 mm N/A 16 mm N/A Tr250x4 N/A HM 50 N/A HMV 50 N/A
AOH3048 N/A 220 mm N/A 116 mm N/A 21 mm N/A Tr260x4 N/A HM 3052 N/A HMV 52 N/A
AOH24048 N/A 220 mm N/A 138 mm N/A 20 mm N/A Tr250x4 N/A HM 50T N/A HMV 50 N/A
AOH3148 N/A 220 mm N/A 154 mm N/A 25 mm N/A Tr260x4 N/A HM 3052 N/A HMV 52 N/A
AOH24148 N/A 220 mm N/A 180 mm N/A 20 mm N/A Tr260x4 N/A HM 3052 N/A HMV 52 N/A
AOH2348 N/A 220 mm N/A 189 mm N/A 30 mm N/A Tr260x4 N/A HM 3052 N/A HMV 52 N/A
AOH3952 N/A 240 mm N/A 94 mm N/A 18 mm N/A Tr270x4 N/A HM 54 N/A HMV 54 N/A
AOH3052 N/A 240 mm N/A 128 mm N/A 23 mm N/A Tr280x4 N/A HM 3056 N/A HMV 56 N/A
AOH2252G N/A 240 mm N/A 155 mm N/A 23 mm N/A Tr280x4 N/A HM 3056 N/A HMV 56 N/A
AOH24052G N/A 240 mm N/A 162 mm N/A 22 mm N/A Tr280x4 N/A HM 3056 N/A HMV 56 N/A
AOH3152G N/A 240 mm N/A 172 mm N/A 26 mm N/A Tr280x4 N/A HM 3056 N/A HMV 56 N/A
AOH24152 N/A 240 mm N/A 202 mm N/A 22 mm N/A Tr280x4 N/A HM 3056 N/A HMV 56 N/A
AOH2352G N/A 240 mm N/A 205 mm N/A 30 mm N/A Tr280x4 N/A HM 3056 N/A HMV 56 N/A
AOH3956 N/A 260 mm N/A 94 mm N/A 18 mm N/A Tr290x4 N/A HM 58 N/A HMV 58 N/A
AOH3056 N/A 260 mm N/A 131 mm N/A 24 mm N/A Tr300x4 N/A HM 3060 N/A HMV 60 N/A
AOH2256G N/A 260 mm N/A 155 mm N/A 24 mm N/A Tr300x4 N/A HM 3160 N/A HMV 60 N/A
AOH24056G N/A 260 mm N/A 162 mm N/A 22 mm N/A Tr300x4 N/A HM 3160 N/A HMV 60 N/A
AOH3156G N/A 260 mm N/A 175 mm N/A 28 mm N/A Tr300x4 N/A HM 3160 N/A HMV 60 N/A
AOH24156 N/A 260 mm N/A 202 mm N/A 22 mm N/A Tr300x4 N/A HM 3160 N/A HMV 60 N/A
Unit of Measure
1 2 3 4 5 »