Print Back
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
HU Accessories AOH Hydraulic Withdrawal Sleeve image
Line Drawing Accessories Sleeves AOH
Unit of Measure
1 2 3 4 5 »  

Part Number

d1

L

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

AOH31/560 N/A 530 mm N/A 335 mm N/A 55 mm N/A Tr600x6 N/A HM 31/600 N/A HMV 120 N/A
AOH241/560G N/A 530 mm N/A 393 mm N/A 38 mm N/A Tr600x6 N/A HM 31/600 N/A HMV 120 N/A
AOH30/600 N/A 560 mm N/A 245 mm N/A 45 mm N/A Tr630x6 N/A HM 30/630 N/A HMV 126 N/A
AOH31/600 N/A 560 mm N/A 355 mm N/A 55 mm N/A Tr630x6 N/A HM 31/630 N/A HMV 126 N/A
AOH241/600 N/A 560 mm N/A 413 mm N/A 38 mm N/A Tr630x6 N/A HM 31/630 N/A HMV 126 N/A
AOH32/600G N/A 560 mm N/A 445 mm N/A 55 mm N/A Tr630x6 N/A HM 31/630 N/A HMV 126 N/A
AOH30/630 N/A 600 mm N/A 258 mm N/A 45 mm N/A Tr670x6 N/A HM 30/670 N/A HMV 134 N/A
AOH31/630 N/A 600 mm N/A 375 mm N/A 60 mm N/A Tr670x6 N/A HM 31/670 N/A HMV 134 N/A
AOH241/630G N/A 600 mm N/A 440 mm N/A 40 mm N/A Tr670x6 N/A HM 31/670 N/A HMV 134 N/A
AOH32/630G N/A 600 mm N/A 475 mm N/A 63 mm N/A Tr670x6 N/A HM 31/670 N/A HMV 134 N/A
AOH30/670 N/A 630 mm N/A 280 mm N/A 50 mm N/A Tr710x7 N/A HM 30/710 N/A HMV 142 N/A
AOH241/670 N/A 630 mm N/A 452 mm N/A 40 mm N/A Tr710x7 N/A HM 31/710 N/A HMV 142 N/A
AOH32/670G N/A 630 mm N/A 500 mm N/A 62 mm N/A Tr710x7 N/A HM 31/710 N/A HMV 142 N/A
AOH32/710G N/A 670 mm N/A 515 mm N/A 65 mm N/A Tr750x7 N/A HM 31/750 N/A HMV 150 N/A
AOH30/750 N/A 710 mm N/A 300 mm N/A 50 mm N/A Tr800x7 N/A HM 30/800 N/A HMV 160 N/A
AOH31/750 N/A 710 mm N/A 425 mm N/A 60 mm N/A Tr800x7 N/A HM 31/800 N/A HMV 160 N/A
AOH32/750 N/A 710 mm N/A 540 mm N/A 65 mm N/A Tr800x7 N/A HM 31/800 N/A HMV 160 N/A
AOH30/800 N/A 750 mm N/A 308 mm N/A 50 mm N/A Tr850x7 N/A HM 30/850 N/A HMV 170 N/A
AOH31/800 N/A 750 mm N/A 438 mm N/A 63 mm N/A Tr850x7 N/A HM 31/850 N/A HMV 170 N/A
AOH32/800G N/A 750 mm N/A 550 mm N/A 67 mm N/A Tr850x7 N/A HM 31/850 N/A HMV 170 N/A
AOH30/850 N/A 800 mm N/A 325 mm N/A 53 mm N/A Tr900x7 N/A HM 30/900 N/A HMV 180 N/A
AOH31/850 N/A 800 mm N/A 462 mm N/A 62 mm N/A Tr900x7 N/A HM 31/900 N/A HMV 180 N/A
AOH32/850 N/A 800 mm N/A 585 mm N/A 70 mm N/A Tr900x7 N/A HM 31/900 N/A HMV 180 N/A
AOH30/900 N/A 850 mm N/A 335 mm N/A 55 mm N/A Tr950x8 N/A HM 30/950 N/A HMV 190 N/A
AOH240/900 N/A 850 mm N/A 430 mm N/A 55 mm N/A Tr950x8 N/A HM 31/950 N/A HMV 190 N/A
Unit of Measure
1 2 3 4 5 »