Print Back
HU Accessories Lockplate 2 image
Metric Lockplate
Unit of Measure
1 2 3 

Part Number

t1

S

S1

i

L3

CAD

Appropriate Locknut No.

MS30/950 N/A 7 mm N/A 60 mm N/A 22 mm N/A 46 mm N/A 60 mm N/A N/A HM 30/950
MS31/950 N/A 7 mm N/A 70 mm N/A 26 mm N/A 78 mm N/A 92 mm N/A N/A HM 31/950
MS30/1000 N/A 7 mm N/A 60 mm N/A 22 mm N/A 51 mm N/A 65 mm N/A N/A HM 30/1000
MS31/1000 N/A 7 mm N/A 70 mm N/A 26 mm N/A 88 mm N/A 102 mm N/A N/A HM 31/1000
Unit of Measure
1 2 3