Print Back
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
HU Accessories AH Withdrawal Sleeve image
Line Drawing Accessories Sleeves AH
Unit of Measure
1 2 3 4 5 »  

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

AH3964 N/A 300 mm N/A 112 mm N/A 119 mm N/A 21 mm N/A Tr330x5 N/A HM66 N/A HMV 66 N/A
AH3064G N/A 300 mm N/A 149 mm N/A 157 mm N/A 27 mm N/A Tr340x5 N/A HM 3068 N/A HMV 68 N/A
AH3164G N/A 300 mm N/A 209 mm N/A 217 mm N/A 31 mm N/A Tr340x5 N/A HM 3168 N/A HMV 68 N/A
AH24164 N/A 300 mm N/A 242 mm N/A 260 mm N/A 24 mm N/A Tr340x5 N/A HM68 N/A HMV 68 N/A
AH3264G N/A 300 mm N/A 246 mm N/A 254 mm N/A 36 mm N/A Tr340x5 N/A HM 3168 N/A HMV 68 N/A
AH3968 N/A 320 mm N/A 112 mm N/A 119 mm N/A 21 mm N/A Tr360x5 N/A HML72 N/A HMV 72 N/A
AH3068G N/A 320 mm N/A 162 mm N/A 171 mm N/A 28 mm N/A Tr360x5 N/A HM 3072 N/A HMV 72 N/A
AH3168G N/A 320 mm N/A 225 mm N/A 234 mm N/A 33 mm N/A Tr360x5 N/A HM3172 N/A HMV 72 N/A
AH3268G N/A 320 mm N/A 264 mm N/A 273 mm N/A 38 mm N/A Tr360x5 N/A HM 3172 N/A HMV 72 N/A
AH24168 N/A 320 mm N/A 269 mm N/A 288 mm N/A 26 mm N/A Tr360x5 N/A HM72 N/A HMV 72 N/A
AH3972 N/A 340 mm N/A 112 mm N/A 119 mm N/A 21 mm N/A Tr380x5 N/A HML76 N/A HMV 76 N/A
AH3072G N/A 340 mm N/A 167 mm N/A 176 mm N/A 30 mm N/A Tr380x5 N/A HM 3076 N/A HMV 76 N/A
AH3172G N/A 340 mm N/A 229 mm N/A 238 mm N/A 35 mm N/A Tr380x5 N/A HM 3176 N/A HMV 76 N/A
AH24172 N/A 340 mm N/A 269 mm N/A 289 mm N/A 26 mm N/A Tr380x5 N/A HM76 N/A HMV 76 N/A
AH3272G N/A 340 mm N/A 274 mm N/A 283 mm N/A 40 mm N/A Tr380x5 N/A HM 3176 N/A HMV 76 N/A
AH3976 N/A 360 mm N/A 130 mm N/A 138 mm N/A 22 mm N/A Tr400x5 N/A HML80 N/A HMV 80 N/A
AH3076G N/A 360 mm N/A 170 mm N/A 180 mm N/A 31 mm N/A Tr400x5 N/A HM 3080 N/A HMV 80 N/A
AH3176G N/A 360 mm N/A 232 mm N/A 242 mm N/A 36 mm N/A Tr400x5 N/A HM 3180 N/A HMV 80 N/A
AH24176 N/A 360 mm N/A 271 mm N/A 291 mm N/A 28 mm N/A Tr400x5 N/A HM80 N/A HMV 80 N/A
AH3276G N/A 360 mm N/A 284 mm N/A 294 mm N/A 42 mm N/A Tr400x5 N/A HM 3180 N/A HMV 80 N/A
AH3980 N/A 380 mm N/A 130 mm N/A 138 mm N/A 22 mm N/A Tr420x5 N/A HML84 N/A HMV 84 N/A
AH3080G N/A 380 mm N/A 183 mm N/A 193 mm N/A 33 mm N/A Tr420x5 N/A HM 3084 N/A HMV 84 N/A
AH3280G N/A 380 mm N/A 302 mm N/A 312 mm N/A 44 mm N/A Tr420x5 N/A HM 3184 N/A HMV 84 N/A
AH3984 N/A 400 mm N/A 130 mm N/A 138 mm N/A 22 mm N/A Tr440x5 N/A HML88 N/A HMV 88 N/A
AH3084G N/A 400 mm N/A 186 mm N/A 196 mm N/A 34 mm N/A Tr440x5 N/A HM 3088 N/A HMV 88 N/A
Unit of Measure
1 2 3 4 5 »