Print Back
Backing Plate with Extraction Holes
Backing Plate with Extraction Holes_Dim Dr
Unit of Measure
1 2 

Part Number

Shaft Size 

Dimension G

Dimension F

Dimension E1

Dimension E2

CAD

BP20T315SW N/A 3 15/16 in N/A 13.47 in342.1 mm N/A 9.97 in253.2 mm N/A 7.75 in196.9 mm N/A 7.6 in193.1 mm N/A
BP20T400SW N/A 4 in N/A 13.47 in342.1 mm N/A 9.97 in253.2 mm N/A 7.75 in196.9 mm N/A 7.6 in193.1 mm N/A
BP20T100SW N/A 100 mm N/A 13.47 in342.1 mm N/A 9.97 in253.2 mm N/A 7.75 in196.9 mm N/A 7.6 in193.1 mm N/A
BP22T110SW N/A 110 mm N/A 14.78 in375.4 mm N/A 10.88 in276.4 mm N/A 8.75 in222.3 mm N/A N/A
BP22T407SW N/A 4 7/16 in N/A 14.78 in375.4 mm N/A 10.88 in276.4 mm N/A 8.75 in222.3 mm N/A N/A
BP22T408SW N/A 4 1/2 in N/A 14.78 in375.4 mm N/A 10.88 in276.4 mm N/A 8.75 in222.3 mm N/A N/A
BP22T115SW N/A 115 mm N/A 14.78 in375.4 mm N/A 10.88 in276.4 mm N/A 8.75 in222.3 mm N/A N/A
Unit of Measure
1 2