Print Back
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
Urethane-Closed-End-Cover-with-a-Powder-Coating-finish
Urethane Closed Cover
Unit of Measure
1 

Part Number

Type

Dimension A

Dimension B

Dimension C1

Number of Bolts

CAD

CS08FB N/A Closed N/A 3.21 in81.5 mm N/A 3.02 in76.7 mm N/A 1.25 in31.6 mm N/A 4 N/A
CS09FB N/A Closed N/A 3.41 in86.6 mm N/A 3.21 in81.6 mm N/A 1.25 in31.6 mm N/A 4 N/A
CS10FB N/A Closed N/A 3.62 in91.9 mm N/A 3.41 in86.6 mm N/A 1.25 in31.6 mm N/A 4 N/A
CS11FB N/A Closed N/A 4.01 in101.9 mm N/A 3.81 in96.6 mm N/A 1.25 in31.6 mm N/A 4 N/A
CS13FB N/A Closed N/A 4.7 in119.4 mm N/A 4.35 in110.5 mm N/A 1.08 in27.3 mm N/A 4 N/A
CS15FB N/A Closed N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 4 N/A
CS16VFB N/A Closed N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 4 N/A
CS17FB N/A Closed N/A 5.9 in149.9 mm N/A 5.47 in139 mm N/A 1.22 in31.1 mm N/A 4 N/A
CS18FB N/A Closed N/A 6.31 in160.3 mm N/A 5.77 in146.5 mm N/A 1.53 in38.8 mm N/A 4 N/A
CS20FB N/A Closed N/A 7.08 in179.8 mm N/A 6.58 in167.2 mm N/A 1.75 in44.5 mm N/A 4 N/A
CS22FB N/A Closed N/A 7.89 in200.4 mm N/A 7.37 in187.2 mm N/A 2.07 in52.7 mm N/A 6 N/A
Unit of Measure
1